Technical data
Process connection
Instrument connection
  • G 1 A hygienic
BCID instrument connection
  • A04
Process connection
  • G 1 A hygienic
BCID process connection
  • A04
Material
  • AISI 316L (1.4404)
Max. process pressure
  • 70 bar

Downloads
Operating Manual
Certificates / approvals
CAD

Drawings
Drawings

To the top