Technical data
Performance characteristics
Measuring range
  • -1 … 68 bar
Min. measuring span
  • 0.05 bar
Max. measuring span
  • 69 bar
Pressure type
  • Absolute
  • Relative (gauged)
Standard error of measurement (BFSL)
  • ± 0.04 % FSR , up to 2:1 turndown ratio
  • ± 0.1 % FSR , up to 4:1 turndown ratio
  • Including non-linearity, hysteresis and non-repeatability according BFSL
  • For turndown, multiply this value by the applied turndown ratio
Max. measuring error
  • ± 0.1 % FSR , up to 2:1 turndown ratio
  • ± 0.25 % FSR , up to 4:1 turndown ratio
  • Including zero-point and span error, nonlinearity (by terminal base line), hysteresis and non-repeatability (EN 61298-2)
  • For turndown, multiply this value by the applied turndown ratio
Temperature coefficient
  • ≤ 0.05 % FSR/10 K , measuring span
  • ≤ 0.05 % FSR/10 K , zero point
Compensated temperature range
  • -40 … 85 °C
Long term stability
  • ≤ 0.1 % FSR/a , IEC 770 6.3.2
Max. turndown ratio
  • 10 : 1
Rise time (10 ... 90 %)
  • ≤ 0.3 s
Sample time
  • ≤ 0.3 s
Power-up time
  • < 10 s
Compliance and approvals
Explosion protection
  • ATEX II 1D Ex ia IIIC T100 °C Da
  • ATEX II 1G Ex ia IIC T5
  • ATEX II 3 G Ex ec IIC T5

Software
Software

Downloads
Data sheet
Operating Manual
Software Manual
Certificates / approvals
Technical Reports / White Paper
CAD

Drawings
Drawings

FlexHousing with bottom process connection

(png | 88 KB)

FlexHousing with rear process connection

(png | 71 KB)

BHC 3A DN 38, membrane Ø 25 mm (BCID: B01)

(png | 19 KB)

Tri-Clamp Ø 50.5, membrane Ø 25 mm (BCID: C04)

(png | 14 KB)

Tri-Clamp Ø 24.9, membrane Ø 16 mm (BCID: C01)

(png | 14 KB)

Tri-Clamp Ø 64.0, membrane Ø 25 mm (BCID: C05)

(png | 15 KB)

BHC 3A DN 76, membrane Ø 25 mm (BCID: B02)

(png | 18 KB)

Varivent® DN 32 … 125; 1 1/2" … 6" (Type N), Ø 68, membrane Ø 25 mm (BCID: V02)

(png | 17 KB)
The selected altAttribute does not exist!

BHC 3A DN 38, membrane Ø 25 mm (BCID: B01) with cooling neck

EN/DE/FR (png | 27 KB)

Tri-Clamp Ø 50.5, membrane Ø 25 mm (BCID: C04)

(png | 18 KB)

Tri-Clamp Ø 64.0, membrane Ø 25 mm (BCID: C05)

(png | 17 KB)

Accessories
Programming tool
Accessories process sensors – FlexProgrammer 9701 FlexProgrammer 9701
Configuration tool for process sensors

Article no.: 10260076

  • Operated from a PC, supplied from the USB port
  • Remote operation, supplied from a battery
  • User-friendly software with help menus
  • CleverLevel LFFS / LBFH / LBFI / LBFS / LBFS hanging / PL20, CombiLevel PLP70, CombiPress PFMH / PFMN, CombiTemp TFRH / TFRN, CombiLyz AFI4 / AFI5, PAC50x, CombiView DFON, PBMH, PBMH autoclavable, PBMN flush, PBMN low pressure, PBMN high pressure, PBSN, PP20S, PP56, FlexTop 22xx, FlexTemp 23xx, TFR5, PT55, TCR6, TE2, TER8, PT20
Accessories
Accessories process sensors – ZEX-ALL.B28RD100 ZEX-ALL.B28RD100
Dual-channel safety barrier (with diode return channel)

Article no.: 11217062

  • Applicable for all Baumer Ex i 4 … 20 mA current loop sensors and Ex i LBFH/LBFI level switches
  • DIN rail mounted
  • HART compatible
  • Earthed field circuit
Accessories process sensors – ZEX-ALL.B30RS075 ZEX-ALL.B30RS075
Single-Channel safety barrier (for potential-free contacts)

Article no.: 11217063

  • Applicable for Baumer DFON relay outputs
  • DIN rail mounted
  • Earthed field circuit
Hygienic weld-in sleeves – ZPW2-621 ZPW2-621

Article no.: 11043353

  • Welding connection Ø 55 x 32
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienic weld-in sleeves – ZPW2-626 ZPW2-626

Article no.: 11039934

  • Welding connection DN 38, Ø 38 x 40
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienic weld-in sleeves – ZPW2-721 ZPW2-721

Article no.: 10319372

  • Welding connection Ø 120 x 32
  • AISI 316L (1.4404)
  • 10 bar
  • EHEDG
  • 3-A

Mounting aids for hygienic connections – ZPX4-320 – Hygienic weld-in sleeves – Weld-in sleeves ZPX4-320

Article no.: 11112854

  • ISO 2037, Ø 38.0 x 1.2
  • ISO 2037, Ø 38.0 x 1.6
  • AISI 316L (1.4404)
  • 40 bar

Gaskets – ZPX3-B232 – ZPX3-B332 – ZPX3-B532 ZPX3-B232
EPDM

Article no.: 11178907

  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5
  • EPDM
  • FDA compliant

Gaskets – ZPX3-B232 – ZPX3-B332 – ZPX3-B532 ZPX3-B332
FKM

Article no.: 11178908

  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5
  • FKM
  • FDA compliant

Gaskets – ZPX3-B232 – ZPX3-B332 – ZPX3-B532 ZPX3-B532
Silicone

Article no.: 11178909

  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5
  • Platinum Silicone
  • FDA compliant

O-Rings – ZPX2-112 – ZPX2-123 – ZPX2-132 – ZPX2-410 – ZPX2-420 – ZPX2-430 – ZPX2-610 – ZPX2-620 – ZPX2-630 – ZPX2-712 – ZPX2-722 – ZPX2-732 ZPX2-112
NBR

Article no.: 11165511

  • BHC 3A DN 38
  • NBR

O-Rings – ZPX2-112 – ZPX2-123 – ZPX2-132 – ZPX2-410 – ZPX2-420 – ZPX2-430 – ZPX2-610 – ZPX2-620 – ZPX2-630 – ZPX2-712 – ZPX2-722 – ZPX2-732 ZPX2-123
EPDM

Article no.: 11091329

  • BHC 3A DN 38
  • EPDM
  • 3-A
  • FDA compliant

O-Rings – ZPX2-112 – ZPX2-123 – ZPX2-132 – ZPX2-410 – ZPX2-420 – ZPX2-430 – ZPX2-610 – ZPX2-620 – ZPX2-630 – ZPX2-712 – ZPX2-722 – ZPX2-732 ZPX2-132
FPM

Article no.: 11165513

  • BHC 3A DN 38
  • FPM

O-Rings – ZPX2-223 – ZPX2-323 – ZPX2-823 – ZPX2-A22 – ZPX2-A32 – ZPX2-B22 – ZPX2-B32 ZPX2-223
EPDM

Article no.: 11088059

  • BHC 3A DN 76
  • EPDM
  • 3-A
  • FDA compliant

O-Rings – ZPX2-223 – ZPX2-323 – ZPX2-823 – ZPX2-A22 – ZPX2-A32 – ZPX2-B22 – ZPX2-B32 ZPX2-323
EPDM

Article no.: 11109174

  • Varivent® DN 32 … 125; 1 1/2" … 6" (Type N), Ø 68
  • EPDM
  • 3-A
  • FDA compliant

Gaskets – ZPX3-7232 – ZPX3-7262 – ZPX3-7332 – Gaskets and O-rings ZPX3-7232
EPDM

Article no.: 11109175

  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5
  • EPDM
  • 40 bar
  • FDA compliant

Gaskets – ZPX3-7234 ZPX3-7234
EPDM

Article no.: 11165220

  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5
  • EPDM
  • 40 bar
  • EHEDG
  • FDA compliant

Gaskets – ZPX3-7232 – ZPX3-7262 – ZPX3-7332 – Gaskets and O-rings ZPX3-7262
EPDM

Article no.: 10306266

  • ISO 2852 (Tri-Clamp), DN 51, Ø 64.0
  • EPDM
  • 40 bar
  • FDA compliant

Gaskets – ZPX3-7232 – ZPX3-7262 – ZPX3-7332 – Gaskets and O-rings ZPX3-7332
FKM

Article no.: 11165287

  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5
  • FKM
  • 40 bar
  • FDA compliant

Mounting aids for hygienic connections – ZPX4-310 – ZPX4-610 – ZPX4-810 ZPX4-310

Article no.: 10341806

  • ISO 2852 (Tri-Clamp), DN 25, Ø 50.5
  • DIN 32676-B (Tri-Clamp), DN 26.9, Ø 50.5
  • DIN 32676-C (Tri-Clamp), DN 1", Ø 50.5
  • ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5
  • DIN 32676-A (Tri-Clamp), DN 32; 40, Ø 50.5
  • DIN 32676-B (Tri-Clamp), DN33.7, Ø 50.5
  • DIN 32676-C (Tri-Clamp), DN 1 1/2", Ø 50.5
  • BHC 3A DN 38
  • AISI 304 (1.4301)
  • 40 bar

Mounting aids for hygienic connections – ZPX4-310 – ZPX4-610 – ZPX4-810 ZPX4-610

Article no.: 11109162

  • ISO 2852 (Tri-Clamp), DN 40; 51, Ø 64.0
  • DIN 32676-A (Tri-Clamp), DN 50, Ø 64.0
  • DIN 32676-B (Tri-Clamp), DN 42.4; 48.3, Ø 64.0
  • DIN 32676-C (Tri-Clamp), DN 2", Ø 64.0
  • AISI 304 (1.4301)
  • 40 bar

Mounting aids for hygienic connections – ZPX4-310 – ZPX4-610 – ZPX4-810 ZPX4-810

Article no.: 11083160

  • BHC 3A DN 76
  • AISI 304 (1.4301)
  • 40 bar

Blind plugs – ZPX5-82 ZPX5-82

Article no.: 11039070

  • BHC 3A DN 38
  • AISI 316L (1.4404)
  • 40 bar
  • 3-A

Blind plugs – ZPX5-92 ZPX5-92

Article no.: 11109168

  • BHC 3A DN 76
  • AISI 316L (1.4404)
  • 10 bar
  • 3-A

Welding mandrels – ZPX6-86 ZPX6-86

Article no.: 11122963

  • BHC 3A DN 38
  • Brass
  • 40 bar

Welding mandrels – ZPX6-96 ZPX6-96

Article no.: 11122965

  • BHC 3A DN 76
  • Brass
  • 70 bar


To the top