Technical data
General data
Type
  • Light barrier
Special type
  • Hygienic design
Version
  • Standard object detection
Background position Sde
  • 50 … 800 mm on V4A
Scanning range Sa
  • 96% Sde
Power on indication
  • LED green
Alignment / soiled lens indicator
  • Flashing light indicator
Output indicator
  • LED red
Sensing distance adjustment
  • Teach-in and IO-Link
Approvals/certificates
  • Ecolab
  • Adapted from EHEDG
Light Source
Light source
  • Pulsed point source LED
Wave length
  • 660 nm
Electrical data
Response time / release time
  • < 1.8 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 40 mA
Current consumption typ.
  • 35 mA
Voltage drop Vd
  • <2 VDC
Output function
  • Light / dark operate
Output circuit
  • Push-pull
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 19.6 mm
Height / length
  • 52.2 mm
Depth
  • 34.3 mm
Design
  • Rectangular
Housing material
  • Stainless steel 1.4404 (V4A)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Ambient conditions
Protection class
  • IP 68/69K & proTect+
Operating temperature
  • -30 … +60 °C
Storage temperature
  • -30 … +70 °C

Software
Software

Downloads
Data sheet
Quickstart
Operating Manual
CAD

Drawings
Drawings
Connection diagram

Accessories
Reflectors
The selected altAttribute does not exist! FTDR 017W035
Stainless steel reflector for SmartReflect in hygiene design

Article no.: 11045419

  • Stainless steel reflector for SmartReflect in hygiene design
  • EHEDG-certified
Peripherals
The selected altAttribute does not exist! CM50I.PN-11261571

Article no.: 11261571

  • IP67 field IO-Link Master
  • 8 Ports, Class A/B, up to 4 A per port, 400 µs cycle time
  • Industrial Ethernet: PROFINET
  • IIoT: OPC UA, MQTT, JSON REST API
The selected altAttribute does not exist! CM50I.EC-11261572

Article no.: 11261572

  • IP67 field IO-Link Master
  • 8 Ports, Class A/B, up to 4 A per port, 400 µs cycle time
  • Industrial Ethernet: EtherCAT
  • IIoT: OPC UA, MQTT, JSON REST API
The selected altAttribute does not exist! CM50I.EIP-11261573

Article no.: 11261573

  • IP67 field IO-Link Master
  • 8 Ports, Class A/B, up to 4 A per port, 400 µs cycle time
  • Industrial Ethernet: EtherNet/IP
  • IIoT: OPC UA, MQTT, JSON REST API
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! USB-C IO-Link Master

Article no.: 11234828

  • Compact IO-Link master perfectly suited for testing and getting to know IO-Link sensors
  • Simple power supply via USB-C
  • Quick and easy connection with the Baumer Sensor Suite
  • Specifically designed with the needs of engineering and service in mind
The selected altAttribute does not exist! SensControl
Wireless IO-Link Master

Article no.: 11214576

  • On-site configuration and monitoring of IO-Link devices (sensors/actuators)
  • Communication via WLAN, Bluetooth LE and IO-Link
  • Power supply by integrated rechargeable battery
  • Increased mobility and easy to use via SensControl app
Mounting accessories
The selected altAttribute does not exist! HI17-1H
Mounting for sensors in hygienic design Ø 17 mm

Article no.: 11039553

  • Material: Stainless steel V4A
  • EHEDG-certified

To the top