Technical data
General data
Nominal sensing distance Sn
  • 8 mm
Mounting type
  • Non-flush
GND electrode
  • No
Temperature drift
  • ± 15 % (0 ... +70 °C)
Sensitivity adjustment
  • No
Output indicator
  • LED yellow
Measurement type
  • Contactless
Field of application
Detection of non-conductive media
  • Yes
Fill level detection through container
  • Yes
Liquids in direct contact
  • Yes
Object detection / bulk goods
  • Yes
Electrical data
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 20 mA
Output circuit
  • PNP make function (NO)
Output current
  • 200 mA
Voltage drop Vd
  • <1.5 VDC
Switching frequency
  • 50 Hz
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Cylindrical threaded
Housing material
  • PBT
Dimension
  • 30 mm
Housing length
  • 72 mm
Connection types
  • Cable, L=2 m
Ambient conditions
Operating temperature
  • -25 … +75 °C
Protection class
  • IP 67/65 (sensing face/sensor)

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! 11200030
Sensofix series 30

Article no.: 11200030

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! ZADAP-M30.STANDARD
Mounting bracket series 30

Article no.: 11199998

  • Material: Steel galvanized
The selected altAttribute does not exist! ZADAP-M30.LONG
Mounting bracket long series 30 (L design)

Article no.: 11199999

  • Material: Stainless steel / AISI 1.4301
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Article no.: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Article no.: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Article no.: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Article no.: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Article no.: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Article no.: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate ø30 mm

Article no.: 11707700

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Article no.: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Article no.: 11707703

  • Material: Plastic (PA)
  • Part of an assembly

To the top