Technical data
Fixing
Article number
  • 11002638
Name
  • Mounting Adapter Type A (Front)
Features
    • easy camera mounting
    • robust anodized surface
    • stable lightweight metal design (aluminium, 17g)

Article number
  • 11003060
Name
  • Mounting Adapter Type B (Tripod)
Features
    • easy camera mounting
    • robust anodized surface
    • stable lightweight metal design (aluminium, 17g)
    • UNC ¼”- 20 thread for mounting (tripod thread)

Cable
Article number
  • 10170048
Name
  • cable GigE RJ45/RJ45, 3,0 m
Features
    • GigE cable
    • RJ45/RJ45
    • CAT7
    • length 3,0 m

Process interface cable
Article number
  • 11105264
Name
  • shielded cable 3 wires, 5,0 m (Z-KSG 32SH0500G)
Features
    • shielded cable
    • M8 male connector
    • 3-pin
    • open wires at one side
    • cable carrier compatible
    • length 5,0 m

Interface card
Article number
  • 11137188
Name
  • PCIe Ethernet Server Adapter I210-T1 (ZVA-PCIe_Intel_Eth_Server_Adptr_I1210-T1)
Features
    • 1 port GigE to PCI Express host adapter
    • RJ45 connector
    • chipset: Intel® i210 Gigabit Controller
    • tested Jumbo Frames: 9 kByte
    • 1 lane interface

Power supply
Article number
  • 11113400
Name
  • Power Supply Kit VisiLine® int.
Features
    • power supply 12V/2,0A international with adapters for EU, US, UK, AU, KR and power supply and process interface adapter cable for VisiLine® cameras
    • length 5,0 m


Software
Software packages
  • Baumer neoAPI (Windows, Linux, Linux ARM)

  • Baumer Camera Explorer (Windows, Linux, Linux ARM)

  • Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)


To the top