Technical data
Sensor information
Sensor
  • ams (CMOSIS) CMV20000
Mono/Color
  • Mono
Sensor type
  • 35 mm CMOS
Shutter type
  • Global shutter
Resolution
  • 5120 × 3840 px
Pixel size
  • 6.4 × 6.4 µm
Exposure time
  • 0.1 … 1000 ms
Data quality (EMVA 1288 typical)
Dark noise
  • 10.03 e-
Saturation capacity
  • 16092 e-
Dynamic range
  • 63.6 dB
Signal-to-noise ratio
  • 42.1 dB
Quantum efficiency
  • 70.1 % @ 536 nm
Acquisition formats
Image formats, interface frame rate max.
  • Full Frame, 5120 × 3840 px, max. 32 fps
  • Binning 2×2, 2560 × 1920 px, max. 32 fps
  • Binning 1×2, 5120 × 1920 px, max. 32 fps
  • Binning 2×1, 2560 × 3840 px, max. 32 fps
Pixel formats
  • Mono8
  • Mono10
  • Mono12
Image preprocessing
Analog controls
  • Gain (0 … 12 dB)
  • Offset (0 … 255 LSB 12 Bit)
Color models
  • Mono
Camera features
Synchronization
  • free running
  • trigger
Trigger sources
  • Hardware
  • Software
  • ActionCommand
Trigger delay
  • 0 … 2 s, tracking and buffering of up to 256 trigger signals
Sequencer
  • Automated control for series of images using different sets of parameters
Sequencer parameter
  • Exposure time
  • gain factor
  • Output
  • ROI Offset x
  • ROI Offset y
Digital inputs
  • 1 input line
Digital outputs
  • 1 output line
Internal image buffer
  • 512 MB
Interfaces and connectors
Data interface
  • Camera Link Full, connector: 2 x Standard SDR26 (Mini CL)
Process interface
  • M8 / 8 pins
Power supply
  • via M8 / 8 pins
Mechanical data
Lens mount
  • M58-mount (F-mount, M42, C-mount via adapter)
Width
  • 60 mm
Height
  • 60 mm
Depth
  • 43.05 mm
Weight
  • ≤ 235 g (M58-mount)
Material
  • housing: aluminum
Electrical data
Voltage supply range +Vs
  • 12 … 24 V DC (external power supply)
  • 38 … 57 V (PoCL)
Power consumption
  • Approx. 5.5 W @ 24 VDC
  • Approx. 5.5 W @ 12 VDC (PoCL)
Non-volatile memory
Flash memory size
  • 128 kB
Environmental conditions
Operating temperature
  • +5 … +65 °C @ T = measurement point
Humidity
  • 10 … 90 % (non-condensing)
Protection class
  • IP 40
Conformity
Conformity
  • CE
  • RoHS
  • EAC
  • KC (R-R-BkR-LXC-200M)

Software
Software packages
  • Baumer Camera Link SDK v2.x (Windows)

  • Third Party Software


Downloads
Data sheet
Quickstart
Operating Manual
Additional information
Application notes
CAD

Drawings
Dimension drawing

Accessories
Power supply
The selected altAttribute does not exist! Z-Power Supply Kit LX PX VCXG int.

Article no.: 11122415

  • universal power supply 12V/2,0A international with adapters for EU, US, UK, AU, KR
  • power supply and process interface adapter cable for LX, PX and VCXG cameras, length 5,0 m
Starter Kit
The selected altAttribute does not exist! LXCxx Starter Kit

Article no.: 11165157

  • Camera Link PCI Express x4 Interface Board
  • trigger/flash cable, 5,0 m
  • Camera Link cable SDR/SDR 5,0 m (2 pieces)
  • power supply kit for LX, PX and VCXG cameras
  • Mounting Adapter Type B (Tripod)
  • Software (WINDOWS) via Download
  • camera not included
Lens accessories
The selected altAttribute does not exist! Adapter M58 / C-Mount

Article no.: 11115198

  • Adapter M58 / C-mount
The selected altAttribute does not exist! Adapter M58 / F-Mount

Article no.: 11117852

  • Adapter M58 / F-mount
The selected altAttribute does not exist! Adapter M58 / M42x1-Mount (26,8 mm)

Article no.: 11127232

  • Adapter M58 / M42x1-mount (26,8 mm)
The selected altAttribute does not exist! Adapter M58 / M42x1-Mount (45,5 mm)

Article no.: 11137781

  • Adapter M58 / M42x1-mount (45,5 mm)
The selected altAttribute does not exist! Adapter M58 / M42x1-Mount (9,9 mm)

Article no.: 11115200

  • Adapter M58 / M42x1-mount (26,8 mm)
The selected altAttribute does not exist! Adapter M58 / M42x1-Mount (16 mm)

Article no.: 11204598

  • Adapter M58 / M42x1-mount (16 mm)
The selected altAttribute does not exist! Adapter M58 / M42x1-Mount (18 mm)

Article no.: 11209260

  • Adapter M58 / M42x1-mount (18 mm)
Lens
The selected altAttribute does not exist! ZVL-Rodagon-F_40mm_f5.6

Article no.: 11201893

  • Linos lens
  • 40 mm
  • f 5,6
  • format 44 mm
  • M.O.D. 0,094 m
  • locating screw for focus
  • F-mount
The selected altAttribute does not exist! ZVL-FL-YFL3528

Article no.: 11201890

  • Ricoh Imaging lens
  • 35 mm
  • F 2,8-22
  • format 45 mm
  • M.O.D. 0,19 m
  • locating screw for aperture and focus
  • F-mount
The selected altAttribute does not exist! ZVL-FL-YFL5028

Article no.: 11014685

  • Ricoh Imaging lens
  • 50 mm
  • F 2,8-22
  • format 45 mm
  • M.O.D. 0,25 m
  • locating screw for aperture and focus
  • F-mount
The selected altAttribute does not exist! ZVL-LSF2528-F

Article no.: 11201894

  • Myutron lens
  • 25 mm
  • F 2,8-22
  • format 44 mm
  • M.O.D. 0,14 m
  • locating screw for aperture and focus
  • F-mount
The selected altAttribute does not exist! ZVL-LSF3528-F

Article no.: 11201895

  • Myutron lens
  • 35 mm
  • F 2,8-22
  • format 44 mm
  • M.O.D. 0,23 m
  • locating screw for aperture and focus
  • F-mount
The selected altAttribute does not exist! ZVL-LSF5028-F

Article no.: 11201896

  • Myutron lens
  • 50 mm
  • F 2,8-22
  • format 44 mm
  • M.O.D. 0,19 m
  • locating screw for aperture and focus
  • F-mount
The selected altAttribute does not exist! ZVL-LSF10528-F

Article no.: 11201897

  • Myutron lens
  • 105 mm
  • F 2,8-22
  • format 46 mm
  • M.O.D. 0,43 m
  • locating screw for aperture and focus
  • F-mount
The selected altAttribute does not exist! ZVL-LSF20035-F

Article no.: 11201898

  • Myutron lens
  • 200 mm
  • F 3,5-32
  • format 46 mm
  • M.O.D. 0,85 m
  • locating screw for aperture and focus
  • F-mount
The selected altAttribute does not exist! ZVL-Interlock_Compact_2.8/21_M42

Article no.: 11209330

  • Carl Zeiss lens
  • 21 mm
  • F 2,8-22
  • format 43 mm
  • M.O.D. 0,25 m
  • locating screw for aperture and focus
  • M42-mount
The selected altAttribute does not exist! ZVL-Interlock_Compact_2.4/25_M42

Article no.: 11209332

  • Carl Zeiss lens
  • 25 mm
  • F 2,4-22
  • format 43 mm
  • M.O.D. 0,25 m
  • locating screw for aperture and focus
  • M42-mount
The selected altAttribute does not exist! ZVL-Interlock_Compact_2/35_M42

Article no.: 11209333

  • Carl Zeiss lens
  • 35 mm
  • F 2,0-22
  • format 43 mm
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • M42-mount
The selected altAttribute does not exist! ZVL-Interlock_Compact_2/50_M42

Article no.: 11209319

  • Carl Zeiss lens
  • 50 mm
  • F 2,0-22
  • format 43 mm
  • M.O.D. 0,45 m
  • locating screw for aperture and focus
  • M42-mount
The selected altAttribute does not exist! ZVL-Interlock_Compact_2.4/85_M42

Article no.: 11209334

  • Carl Zeiss lens
  • 85 mm
  • F 2,4-22
  • format 43 mm
  • M.O.D. 0,8 m
  • locating screw for aperture and focus
  • M42-mount
The selected altAttribute does not exist! ZVL-LSF2528-U58

Article no.: 11205384

  • Myutron lens
  • 25 mm
  • F 2,8-22
  • format 44 mm
  • M.O.D. 0,14 m
  • locating screw for aperture and focus
  • M58-mount
  • focal flange distance 12 mm
The selected altAttribute does not exist! ZVL-LSF3528-U58

Article no.: 11205385

  • Myutron lens
  • 35 mm
  • F 2,8-22
  • format 44 mm
  • M.O.D. 0,23 m
  • locating screw for aperture and focus
  • M58-mount
  • focal flange distance 12 mm
The selected altAttribute does not exist! ZVL-LSF5028-U58

Article no.: 11205386

  • Myutron lens
  • 50 mm
  • F 2,8-22
  • format 44 mm
  • M.O.D. 0,19 m
  • locating screw for aperture and focus
  • M58-mount
  • focal flange distance 12 mm
The selected altAttribute does not exist! ZVL-LSF10528-U58

Article no.: 11205387

  • Myutron lens
  • 105 mm
  • F 2,8-22
  • format 46 mm
  • M.O.D. 0,43 m
  • locating screw for aperture and focus
  • M58-mount
  • focal flange distance 12 mm
The selected altAttribute does not exist! ZVL-LSF20035-U58

Article no.: 11205388

  • Myutron lens
  • 200 mm
  • F 3,5-32
  • format 46 mm
  • M.O.D. 0,85 m
  • locating screw for aperture and focus
  • M58-mount
  • focal flange distance 12 mm
Cable
The selected altAttribute does not exist! Cable Mini CL SDR/SDR 5,0 m

Article no.: 11077296

  • Camera Link® interface cable
  • SDR to SDR connector
  • length 5,0 m
  • up to 80MHz pixel clock
The selected altAttribute does not exist! Z-ESG 32FP0500G
Shielded cable 8 wires, female connector, 5,0 m

Article no.: 11118810

  • shielded process interface cable
  • M8/8-pin female connector to open wires
  • cable carrier compatible
  • length 5,0 m
The selected altAttribute does not exist! Z-ESW 31FH0500
90° Cable 8 wires, 5,0 m

Article no.: 11105262

  • process interface cable
  • 90° angled M8/8-pin female connector to open wires
  • length 5,0 m
  • alternative article: CAM8.A8-11232605
Mountings and heat sinks
The selected altAttribute does not exist! Mounting Adapter Type B (Tripod)

Article no.: 11003060

  • camera mounting adapter for TX, VisiLine, VisiLine IP, VCXG.I, LXG, LXC, PX and SX/HX cameras incl. screws (hexagon socket) and washers
  • stable bottom and tripod mounting
The selected altAttribute does not exist! Mounting Adapter Type C

Article no.: 11053252

  • camera mounting adapter for TX, VisiLine, VisiLine IP, VCXG.I, LX and HX cameras incl. screws (hexagon socket) and washers
  • stable sidewise mounting
The selected altAttribute does not exist! Heat Sink Type A

Article no.: 11037580

  • heat sink for TX, VCXG.I, VisiLine, VisiLine IP, LX and HX cameras incl. screws (hexagon socket) and washers
  • 48 mm x 33 mm x 16,5 mm
The selected altAttribute does not exist! Mounting Adapter Type H

Article no.: 11191852

  • camera mounting adapter for cameras of the CX, LX and QX series incl. screw (hexagon socket)
  • rotatable mounting
The selected altAttribute does not exist! Mounting Adapter Type I

Article no.: 11191850

  • laser mounting adapter for Z-Lasers ZM18 lasers
  • rotatable mounting
The selected altAttribute does not exist! Heat Sink Type B

Article no.: 11114702

  • heat sink for TX, VCXG.I, VisiLine, VisiLine IP, LX and HX cameras incl. screws (hexagon socket) and washers
  • 50 mm x 50 mm x 40 mm
Illumination
The selected altAttribute does not exist! FFPR-i100-W

Article no.: 11086540

  • flashable LED dark field illumination
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 100 mm
The selected altAttribute does not exist! FLDL-i150x15-W

Article no.: 11086539

  • flashable LED bar light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 158 mm × 17 mm × 20 mm housing
The selected altAttribute does not exist! FLDL-TP-Si200x100-W

Article no.: 11086537

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 116 mm × 228 mm × 23,5 mm housing
The selected altAttribute does not exist! FLDL-TP-Si36-W

Article no.: 11086536

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 47 mm × 47 mm × 15 mm housing
The selected altAttribute does not exist! FLDL-TP-Si85x77-W

Article no.: 11086538

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 95 mm × 95 mm × 15 mm housing
The selected altAttribute does not exist! FLDM-i100-W

Article no.: 11086541

  • flashable LED dome light
  • white
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 130 mm
The selected altAttribute does not exist! FLDR-i90B-IR24

Article no.: 11090900

  • flashable LED ring light
  • IR 875 nm
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 94 mm
The selected altAttribute does not exist! FLDR-i90B-SR24

Article no.: 11154321

  • flashable LED ring light
  • red (626 nm)
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 94 mm
The selected altAttribute does not exist! FLDR-i90B-W

Article no.: 11085869

  • flashable LED ring light
  • white
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 94 mm
The selected altAttribute does not exist! FLFL-Si60-IR24

Article no.: 11095910

  • flashable LED back light
  • NIR
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 94 mm × 94 mm × 10 mm housing
The selected altAttribute does not exist! ZVI-FLDL-i86x15-W

Article no.: 11197768

  • flashable LED bar light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • dimensions: 18 mm × 95 mm × 20 mm housing
The selected altAttribute does not exist! ZVI-LED Spot5WFL-B/SPS-220

Article no.: 11175036

  • LED spot light
  • blue
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-LED Spot5WFL-IR850/SPS-220

Article no.: 11175035

  • LED spot light
  • infrared
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-LED Spot5WFL-R/SPS-220

Article no.: 11175034

  • LED spot light
  • red
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-LED Spot5WFL-W/SPS-220

Article no.: 11175031

  • LED spot light
  • white
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-ARCUSM_24VDC_WEIß_120°
ARCUS-M white 24VDC with M8 connector

Article no.: 11130183

  • flashable LED dark field illumination
  • white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 120 mm
The selected altAttribute does not exist! ZVI-HILIGHT120_24VDC_WEIß
HI-LIGHT-120 white 24VDC with M8 connector

Article no.: 11130182

  • flashable LED back light
  • white
  • diffuse
  • radiation angle 120°
  • diameter: 94 mm
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 127 mm × 127 mm × 20 mm housing
The selected altAttribute does not exist! ZVI-HILIGHT80_24VDC_WEIß
HI-LIGHT-80 white 24VDC with M8 connector

Article no.: 11130181

  • flashable LED back light
  • white
  • diffuse
  • radiation angle 80°
  • diameter: 94 mm
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector
  • dimensions: 87 mm × 87 mm × 20 mm housing
The selected altAttribute does not exist! ZVI-LOGO2_24VDC_ROT617NM_30°
LOGO-2 red 617nm 30° 24VDC with M8 connector

Article no.: 11130184

  • flashable LED bar light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 74 mm × 15 mm × 17 mm housing
The selected altAttribute does not exist! ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8
HELIOS-130 IP65 white 80° 24VDC with M8 connector

Article no.: 11701627

  • flashable LED ring light
  • white
  • radiation angle 80°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 134 mm
  • IP65 protection
The selected altAttribute does not exist! ZVI-RONDOLX_24VDC_IR850NM_120°
RONDO-LX IR 850nm 120° 24VDC with M8 connector

Article no.: 11130150

  • flashable LED ring light
  • infrared (850 nm)
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
The selected altAttribute does not exist! ZVI-RONDOLX_24VDC_IR850NM_50°
RONDO-LX IR 850nm 50° 24VDC with M8 connector

Article no.: 11130176

  • flashable LED ring light
  • infrared (850 nm)
  • radiation angle 50°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
The selected altAttribute does not exist! ZVI-RONDOLX_24VDC_WEIß_120°
RONDO-LX white 120° 24VDC with M8 connector

Article no.: 11130179

  • flashable LED ring light
  • white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
The selected altAttribute does not exist! ZVI-TOPLIGHT80_24VDC_rot617nm_30°
TOPLIGHT80 red 617nm 30° 24VDC

Article no.: 11135012

  • flashable LED incident light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 87 mm × 87 mm × 20 mm housing
The selected altAttribute does not exist! ZVI-TOPLINED1_24VDC_ROT617NM_30°
TOP-LINE-D1 red 617nm 30° 24VDC M8 1-canal

Article no.: 11130187

  • flashable LED bar light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
The selected altAttribute does not exist! ZVI-TOPLINED1_24VDC_SHWEIß_120°
TOP-LINE-D1 SH white 120° 24VDC M8 1-canal

Article no.: 11130186

  • flashable LED bar light
  • SH white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
The selected altAttribute does not exist! ZVI-TOPLINED1_24VDC_WEIß_120°
TOP-LINE-D1 white 120° 24VDC M8 1-canal

Article no.: 11130185

  • flashable LED bar light
  • white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
The selected altAttribute does not exist! Baumer ZVI-RL-80/141-IR

Article no.: 11731493

  • Flashable infrared LED ring light
  • Infrared (850 nm)
  • Radiation angle 90°
  • Integrated LED controller with 4 operating modes
  • IP54
The selected altAttribute does not exist! Baumer ZVI-RL-80/141-R

Article no.: 11731494

  • Flashable red LED ring light
  • Red (625 nm)
  • Radiation angle 90°
  • Integrated LED controller with 4 operating modes
  • IP54
The selected altAttribute does not exist! Baumer ZVI-RL-80/141-W

Article no.: 11731496

  • Flashable white LED ring light
  • 5000 K, CRI80
  • Radiation angle 90°
  • Integrated LED controller with 4 operating modes
  • IP54
The selected altAttribute does not exist! Baumer ZVI-BL-310/54-R

Article no.: 11731511

  • Flashable red LED bar light
  • Red (625 nm)
  • Radiation angle 100°
  • Integrated LED controller with 4 operating modes
  • IP54
The selected altAttribute does not exist! Baumer ZVI-BL-310/54-W

Article no.: 11731512

  • Flashable white LED bar light
  • 5000 K, CRI80
  • Radiation angle 100°
  • Integrated LED controller with 4 operating modes
  • IP54

To the top