Oct 15, 2020

For the reliable detection of the minutest details: robust 10 GigE cameras with 24 MP Sony Pregius S and 65 MP Gpixel sensors
The new 10 GigE LX models with 24 MP Sony Pregius S or 65 MP Gpixel sensors are the ideal choice for demanding inspection tasks that place strict demands on both the image capture precision and the throughput.
Baumer is expanding its 10 GigE cameras of the LX series with four new models that perfectly support applications with very high resolution and image quality demands for the reliable detection of even the minutest details and deviations. At the same time, they have a very high frame rate for increased throughput. Equipped with Sony Pregius S sensors, the cameras provide 50 frames/s at 24 megapixels. The Gpixel models offer an even higher resolution of 65 megapixel at 18 frames/s. This benefits primarily applications such as the inspection of printed circuit boards, displays, or semiconductors, as well as 3D measurement technology and track & trace. At the same time, applications in demanding ambient conditions outdoors such as in sports or rail transport are also ideally supported thanks to the robust design and extensive range of functions. The serial production of the new cameras will commence this year.

The models with a Sony Pregius S IMX530 sensor have a backside illumination pixel architecture that offers reduced shading effects and excellent image quality for stable evaluations. The limited pixel size of only 2.74 µm enables a very compact optical format of 4/3″. This way, existing systems can be equipped with considerably higher resolution without having to change the visual setup. Thanks to the C mount, a large variety of inexpensive standard lenses is available for every type of application. Should an even better image quality be required, the use of TLF mount lenses is also flexibly possible.

The GMAX3265 sensor from Gpixel used for the 65 megapixel models is distinguished by excellent image quality and high dynamic range of 66 dB. The small pixel size of 3.2 µm results in a compact visual format with a diagonal length of 37 mm. This facilitates the choice of lenses based on the M58 mount and reduces peripheral shading. Thanks to the minimal exposure time of 19 µs, motion artifacts can be reduced even with high object velocities. Due to the very high resolution, often only half the usual number of cameras is required for each application. This reduces system and integration costs while enhancing reliability.

The new LX models have an exceptionally high range of functions for solving demanding applications. These include Multi ROI, shading correction, HDR, precise time synchronization according to IEEE 1588, or the direct control of illumination. Robust M12 plug connectors, protection class IP 65 and IP 67, as well as a temperature range from -30 °C to 60 °C make the cameras especially well-suited for difficult ambient conditions. In addition, thanks to their 10 GigE interface they can be easily and cost-effectively integrated, while the images can be efficiently transmitted with a high bandwidth of 1.1 GB/s, reducing the evaluation time.

Press download


Further information

To the top