Absolute multiturn encoder – compact, robust, precise
EB360 Series for reliable and accurate positioning
- Encapsulated bearingless design beyond IP 69K
- Wear- and maintenance-free
- Most compact dimensions
- Easy integration eliminates exposed mounting
- Interface CANopen, SAE J1939 & SSI
Product portfolio
Outdoor encoder for Mobile Machines
EB360R
- Designed for extra reliability in 24/7 outdoor use
- Ingress protection beyond IP 69K
- Optimized for integration in Mobile Machines
- Proven long-term reliability
Open in product selector
Smallest multiturn encoder for factory automation
EB360
- Non-contact measuring free of wear and tear
- Most compact dimensions for easy integration
- High accuracy over full temperature range
- Short cycle time with SSI clock up to 2 MHz
Open in product selector
EB360 Series – a convincing choice
Reliably providing precise information about absolute position and rotational speed
Unmatched reliability in 24/7 outdoor use
- Long-term hermetically sealed electronics
- Thermal and mechanical stress eliminated by design
- Corrosion proof for offshore use
- 500g shock resistance
Fast and simple system integration
- Configuration with Baumer Sensor Suite in less than a minute
- Easiest adaptation to applications e.g. with gear ratio
- ISO 13849 compliant firmware allows integration in safety systems up to PLd
Eliminate exposed mounting
- 22 mm height - most compact true multiturn
- Flexible tangential cable outlet
- Fully integrable magnetic rotor
Outstanding machine performance
- Non-contact design eliminates wear and tear
- High accuracy over full temperature range
- Short cycle time - SSI clock up to 2 MHz
Rotor options
Magnetic rotor with M8 screw for simple mounting
- Rotors to screw in with M8 Aluminium thread
- Easy and space-saving mounting
Magnetic rotor with set screw for standard shafts
- Magnetic rotors made from stainless steel
- Compatible to shaft diameters 6 - 14 mm
Single magnet for maximum cost efficiency
- Central magnet to glue in
- Most compact design
EB360R – ideal integration in slewing drive
Unique encoders for Mobile Machines and outdoor applications
EB360R is designed for extra reliability in 24/7 outdoor use and optimized for the integration in Mobile Machines.
Material handling equipment
- Cable reel positioning
- Boom rotation and boom angle positioning
- Steering angle positioning
- Upper structure positioning
- Boom positioning
- Tool/tilt rotator positioning
- Bucket positioning
- Spout positioning
- Header positioning
- Tool positioning
- Cutting speed monitoring
- Steering angle measurement
- Yaw positioning
- Pitch motor feedback
- Pitch blade positioning
- Slip ring positioning
- Single-/ dual-axis photovoltaic (PV) positioning
- Heliostat positioning
Smallest multiturn encoder for Factory Automation
EB360 allows easy integration in compact machines. It is hermetically sealed, hence reliably protected against dust, dirt, and fibers.
- Positioning of conveyed medium
- Conveyer speed monitoring
- Cutting tool positioning
- Monitoring of material feeding speed
- Positioning of fiber winder
- C-arm positioning
- X-ray head positioning
- Examination couch positioning
Interfaces
CANopen, SAE J1939 and SSI: Reliable standard interfaces with extensive functions and reliable encoder diagnostics for easy electrical integration
To the top