• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features
  • Availability

Filter by attributes

Sensing distance max.

Housing

Housing version

Output circuit

Connection types

Operating temperature

Resolution

Adjustability

Image Product name Product group Housing Scanning range Sd Features Availability
UNAM 12U9914/S14D

Article no.: 10151802

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 12 mm x 88 mm
  • metal
Scanning range Sd
  • 2 … 82 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNCK 09T9114/D1

Article no.: 11004100

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 8.6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNCK 09T9114/KS35AD1

Article no.: 11004101

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 8.6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNDK 09T9114/D1

Article no.: 11007903

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 8.6 mm x 48.8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Delivery time
on request
Inquire
UNDK 09T9114/KS35AD1

Article no.: 11007904

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 8.6 mm x 48.8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNDK 09U6914/D1

Article no.: 11007901

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 8.6 mm x 48.8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Voltage output
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNDK 09U6914/KS35AD1

Article no.: 11007902

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 8.6 mm x 48.8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Voltage output
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top