• Image
  • Product name
  • Measuring distance Sd
  • Beam type
  • Linearity error
  • Features
  • Availability

Filter by attributes

Measuring distance Sd

Output signal

Interface

Image Product name Measuring distance Sd Beam type Linearity error Features Availability
OM20-P0026.HH.TXN

Article no.: 11233538

Measuring distance Sd
  • 16 … 26 mm
Beam type
  • Point
Linearity error
  • ± 0.08 % Mr
Features
  • RS485
  • Modbus RTU
Delivery time
immediately available
Inquire
OM20-P0026.HH.YIN

Article no.: 11231074

Measuring distance Sd
  • 16 … 26 mm
Beam type
  • Point
Linearity error
  • ± 0.08 % Mr
Features
  • IO-Link V1.1
  • 4 ... 20 mA / 2 ... 10 mA
Delivery time
on request
Inquire
OM20-P0026.HH.YUN

Article no.: 11232063

Measuring distance Sd
  • 16 … 26 mm
Beam type
  • Point
Linearity error
  • ± 0.08 % Mr
Features
  • IO-Link V1.1
  • 0 … 10 VDC / 0 … 5 VDC
Delivery time
on request
Inquire
OM20-P0120.HH.TXN

Article no.: 11235101

Measuring distance Sd
  • 16 … 120 mm
Beam type
  • Point
Linearity error
  • ± 0.1 % Mr , 16 ... 70 mm
  • ± 0.16 % Mr , 16 ... 120 mm
Features
  • RS485
  • Modbus RTU
Delivery time
immediately available
Inquire
OM20-P0120.HH.YIN

Article no.: 11231078

Measuring distance Sd
  • 16 … 120 mm
Beam type
  • Point
Linearity error
  • ± 0.1 % Mr , 16 ... 70 mm
  • ± 0.16 % Mr , 16 ... 120 mm
Features
  • IO-Link V1.1
  • 4 ... 20 mA / 2 ... 10 mA
Delivery time
immediately available
Inquire
OM20-P0120.HH.YUN

Article no.: 11231077

Measuring distance Sd
  • 16 … 120 mm
Beam type
  • Point
Linearity error
  • ± 0.1 % Mr , 16 ... 70 mm
  • ± 0.16 % Mr , 16 ... 120 mm
Features
  • IO-Link V1.1
  • 0 … 10 VDC / 0 … 5 VDC
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top