Technical data
General data
Version
  • Wireless IO-Link Master
LED display
  • WLAN mode, IO-Link communication, power supply, battery load state
Communication interfaces
  • WLAN, Bluetooth Smart, IO-Link, Micro SD card
Energy supply
  • Integrated battery, USB Mini-B
Adjustment
  • SensControl App
Communication interface WLAN
Radio transmission power max.
  • 18 dBm
Communication interface Bluetooth Smart
Radio transmission power max.
  • 2 dBm
Communication interface IO-Link
Interface
  • IO-Link V1.0
  • IO-Link V1.1
Baud rate
  • 4,8 kBaud (COM 1)
  • 38,4 kBaud (COM 2)
  • 230,4 kBaud (COM 3)
IO-Link port type
  • Class A
Electrical data
Voltage supply range +Vs
  • 19.2 … 28.8 VDC
Output current
  • 350 mA
Connection power supply
  • USB Mini-B
Connection IO-Link Master
  • Connector M12 4 pin
Connection IO-Link device
  • Socket M12 5 pin
Operating time integrated battery
  • 3 h at 2 W
Mechanical data
Design
  • Cubic
Housing material
  • Aluminum
Width / diameter
  • 70 mm
Height / length
  • 20 mm
Depth
  • 95 mm
Weight
  • 154 g
Environmental conditions
Operating temperature
  • 0 … +40 °C
Protection class
  • IP 20

Downloads
Data sheet
Quickstart
CAD

Drawings
Drawings

Accessories
Connection cables
Connection cable – CAM12.A4-11230429 – CAM12.A4-11230949 – CAM12.A4-11230950 – CAM12.A4-11230430 – CAM12.A4-11230951 – CAM12.A4-11232951 – CAM12.A4-11232952 – CAM12.A4-11232953 – CAM12.A3-11230363 – CAM12.A3-11230426 – CAM12.A3-11230866 – CAM12.A3-11230427 – CAM12.A3-11230867 – CAM12.A3-11232962 – CAM12.A3-11232963 – CAM12.A3-11232964 CAM12.A4-11230429

Article no.: 11230429

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11230419

Article no.: 11230419

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free

To the top