High performance sensor |
Multitools |
|
|
|
|
|
|
|
Ambient conditions | ||
Ambient light immunity | < 35 kLux | |
Operating temperature | -10 … +50 °C | |
Protection class | IP 67 | |
Shock (semi-sinusoidal) | IEC 60068-2-27:2009 30 g / 11 ms, 6 jolts per axis and direction |
|
Storage temperature | -20 … +60 | |
Vibration (sinusoidal) | IEC 60068-2-6:2008 1.5 mm p-p at f = 10 - 57 Hz, 10 cycles per axis 10 g at f = 58 - 2000 Hz, 10 cycles per axis |
|
Communication interface | ||
Interface | Ethernet TCP/IP | |
Protocol | Modbus TCP, OPC UA | |
Webserver | Yes | |
Conformity | ||
Conformity | CE UL |
|
Electrical data | ||
Analog output signal | 4-20mA, 2-10mA, 0-10V, 0-5V | |
Current consumption max. (no load) | 150 mA | |
Electrical connection | M12, 12-pin, A-coded, male | |
Ethernet connection | USB-C for parametrisation | |
Measuring frequency | 570 Hz 2) 3) | |
Output current | 100 mA | |
Power supply | typ. 2.4W (100 mA max at 24 V) | |
Response time / release time | 3.5 ms 2) 3) | |
Reverse polarity protection | Yes, Vs to GND | |
Short circuit protection | Yes | |
Switching output | Push-pull | |
Switching outputs | 2 x Outputs (Push-Pull) | |
Trigger input specification | Low Level: < 2.5 V High Level: 8 V ... +Ub |
|
Voltage supply range +Vs | 15 … 28 VDC | 18 ... 30 VDC |
Environmental conditions | ||
Ambient humidity | 20 ... 85 % | |
Ambient light immunity | < 25 kLux | |
Ambient temperature | 0 ... + 45 °C | |
Protection class (IEC 60529) | IP 65 | |
Shock (semi-sinusoidal) | 30 g / 11 ms, 6 jolts per axis and direction IEC 60068-2-27:2009 |
|
Storage temperature | - 10 ... + 60 °C | |
Vibration (sinusoidal) | 1 mm p-p at f = 10 - 55 Hz, duration 5 min per axis 30 min endurance at f = 55 Hz per axis IEC 60068-2-6:2008 |
|
General data | ||
Adjustment | Webserver, Ethernet TCP/IP | |
Beam type | Multi-spot | |
Clearance distance | 100 mm | |
Ethernet link indication | LED blue | |
Field of view (@Sdc ... Sde) | 48 ... 72 mm | |
Linearity deviation Z | ± 0.2 % MR | |
Linearity error | ± 30 … 90 µm 1) 2) 4) | |
Measurement range MR | 50 mm | |
Measuring distance Sd | 100 … 150 mm | |
Measuring range (width) | 48 … 72 mm | |
Output indicator | LED yellow / LED red | |
Power on indication | LED green | |
Profile points | 575 pixel | |
Profiles per second | 200 ... 500 Hz | |
Reference distance | 125 mm | |
Repeat accuracy Z | 8 µm | |
Resolution | 2 … 4 µm | |
Resolution X (@Sdc ... Sde) | 80 ... 120 µm | |
Resolution Z (@Sdc ... Sde) | 16 ... 30 µm | |
Temperature drift | ± 0,04 % Sde/K 1) 2) 4) | ± 0.08 %Sde/K |
Type | Distance measuring | Measuring mode (M): Height, Line/Angle, Area, Edge, Width/Gap, Intensity Edge, Circle, Caliper Z, Caliper X, Caliper Distance, Angle Gauge, Profile in x-z |
Version | OM70 multi-spot | |
Working range (Sdc ... Sde) | 100 ... 150 mm | |
Interfaces and connectors | ||
Interfaces / output circuit | Serial RS485, 2 x Switching Output, Analog Output | |
Protocols | Modbus RTU, IO-Link | |
Software / parametrisation | Integrated Webserver for parametrisation | |
Light Source | ||
Laser class | 1 | 1 |
Laser wavelength | Red (660 nm) | |
Light point shape (at reference distance) | Line Length (x) 80 mm Line Width (z) 200 µm |
|
Light source | Pulsed red laser diode | |
Max. laser power | 2.4 mW | |
Wave length | 656 nm | |
Mechanical data | ||
Connection types | Connector M12 8 pin & M12 4 pin | |
Depth | 55 mm | 70 mm |
Design | Rectangular, front view | |
Dimensions (W x H x D) | 36 mm x 80 mm x 70 mm | |
Front (optics) | Glass | |
Height | 80 mm | |
Height / length | 74 mm | |
Housing material | Aluminum | |
Material | Case: Die-cast zinc, Front Cover: PMMA | |
Weight | 135 g | 450 g |
Width | 36 mm | |
Width / diameter | 26 mm |