Inductive distance sensors |
Inductive distance sensors - linearized |
|
|
|
|
|
|
|
Ambient conditions | ||
Operating temperature | 0 … +60 °C | -25 … +75 °C |
Protection class | IP 67 | IP 67 |
Electrical data | ||
Current consumption max. (no load) | 20 mA | 20 mA |
Load resistance | > 1000 Ohm | > 4000 Ohm |
Output circuit | Voltage output | Voltage output |
Output signal | 1 ... 9 VDC | 0 ... 10 VDC |
Residual output ripple | < 0.5 % Vs | |
Response time (factory characteristic) | < 5 ms | |
Reverse polarity protection | Yes | Yes |
Short circuit protection | Yes | Yes |
Voltage supply range +Vs | 15 … 30 VDC | 12 … 36 VDC |
General data | ||
Adjustment | External Teach-in | |
Linearity error | ± 150 µm | ± 360 µm |
Measuring distance Sd | 5 … 9 mm | 0 … 18 mm |
Measuring speed | < 1.5 mm / ms | |
Mounting type | Flush | Flush |
Reference distance | 6.7 … 7.3 mm | |
Repeat accuracy | 0.02 mm | 0.02 mm |
Resolution | < 0.005 mm (stat.) < 0.01 mm (dynam.) |
|
Sensitivity | 0,56 V/mm | |
Special type | Linearized | |
Teach | 1-point analog, 2-point analog, factory reset | |
Teach-Feedback | LED yellow | |
Temperature coefficient | 1 µm / (K mm) | |
Temperature drift | ± 6 % (Full Scale) | |
Mechanical data | ||
Connection types | Cable, L=2 m | Connector M12 |
Design | Cylindrical threaded | Cylindrical threaded |
Dimension | 30 mm | 30 mm |
Housing length | 60 mm | 60 mm |
Housing material | Brass nickel plated | Brass nickel plated |
Material (sensing face) | PBT | PBT |
Tightening torque max. | 200 Nm (Front: 140 Nm) | 100 Nm |