Technical data
General data
Type
  • Background suppression
Sensing distance Tw
  • 20 … 120 mm
Sensing range Tb
  • 3 … 132 mm
Smallest object recognizable typ.
  • 0.25 mm at 40 mm
Power on indication
  • LED green
Alignment / soiled lens indicator
  • Flashing output indicator
Output indicator
  • LED yellow
Sensing distance adjustment
  • qTeach
Suppression of reciprocal influence
  • Yes
Alignment optical axis
  • < 1,5°
Light Source
Light source
  • Pulsed PinPoint LED
Wave length
  • 644 nm
Electrical data
Response time / release time
  • < 0.5 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 40 mA (@ 10 VDC)
Current consumption typ.
  • 16 mA (@ 24 VDC)
Voltage drop Vd
  • <2 VDC
Output function
  • Light / dark operate
Output circuit
  • PNP complementary
Output current
  • 50 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 8 mm
Height / length
  • 25.1 mm
Depth
  • 15.8 mm
Design
  • Rectangular
Mechanical mounting
  • Sleeve smooth (stainless steel)
Housing material
  • Plastic (ASA, PMMA)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Cable characteristics
  • PVC / PVC 4 x 0.08 mm²
Ambient conditions
Protection class
  • IP 67
Operating temperature
  • -25 … +50 °C

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
Quickstart
EPLAN

Diagrams
Sensing distance diagram
Hysteresis curve

Drawings
Drawings
Connection diagram
Beam characteristic (typically)

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! 10150326
Sensofix series 10 / series 20

Article no.: 10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! ZADAP-200.STRAIGHT
Mounting bracket O200

Article no.: 11206601

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
The selected altAttribute does not exist! ZADAP-200.ANGLE_L
Mounting bracket O200 (L design)

Article no.: 11206602

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
The selected altAttribute does not exist! ZADAP-200.ANGLE_S
Mounting bracket O200 (S design)

Article no.: 11206603

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
The selected altAttribute does not exist! ZADAP-200.SERIES10
Mounting bracket O200 - Retrofit for sensors series 10

Article no.: 11208477

  • Material: plastic
To the top