Technical data
General data
Light source
  • Pulsed red LED
Light indicator
  • OLED display
Output indicator
  • LED red
Adjustment
  • Teach-in: button / external
Wave length
  • 1460 nm
Suppression of reciprocal influence
  • Yes
Electrical data
Response time / release time
  • 0.125 ms (High Speed Mode)
  • 1 ms (Standard Mode)
Voltage supply range +Vs
  • 8 … 30 VDC
Current consumption max. (no load)
  • 50 mA
Current consumption typ.
  • 28 mA (@ 24 VDC)
Voltage drop Vd
  • <2 VDC
Output function
  • Light / dark operate switchable
On / off delay
  • 0.1 … 9999 ms
Min. output pulse length
  • 0.1 … 9999 ms
Output circuit
  • Push-pull
Output current
  • 150 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 10 mm
Height / length
  • 27.8 mm
Depth
  • 93.1 mm
Design
  • Rectangular
Housing material
  • Polycarbonate
Connection types
  • Connector M8 4 pin
Ambient conditions
Operating temperature
  • 5 … +55 °C
Protection class
  • IP 50

Downloads
Data sheet
Quickstart
CAD

Drawings
Drawings
Connection diagram

Accessories
Connectors and mating connectors
ESG 32AH0200
Connector M8, 4 pin, straight, 2 m

Article no.: 10127800

  • Connecting cable for Connector type M8
  • 2 m
  • Unshielded
  • Suitable for flexible cable carriers

ESG 32AH0500
Connector M8, 4 pin, straight, 5 m

Article no.: 10127801

  • Connecting cable for Connector type M8
  • 5 m
  • Unshielded
  • Suitable for flexible cable carriers

ESG 32AH1000
Connector M8, 4 pin, straight, 10 m

Article no.: 10127802

  • Connecting cable for Connector type M8
  • 10 m
  • Unshielded
  • Suitable for flexible cable carriers

ESW 31AH0200
Connector M8, 4 pin, angular, 2 m

Article no.: 10133827

  • Connecting cable for Connector type M8
  • 2 m
  • Unshielded
  • Suitable for flexible cable carriers

ESW 31AH0500
Connector M8, 4 pin, angular, 5 m

Article no.: 10132816

  • Connecting cable for Connector type M8
  • 5 m
  • Unshielded
  • Suitable for flexible cable carriers

ESW 31AH1000
Connector M8, 4 pin, angular, 10 m

Article no.: 10132435

  • Connecting cable for Connector type M8
  • 10 m
  • Unshielded
  • Suitable for flexible cable carriers


To the top