• Image
  • Product name
  • Sensor data
  • Data interface
  • Auto Functions
  • Process Synchronization
  • Time synchronization IEEE 1588
  • Availability

Filter by attributes

Product group

Resolution

Frame rate

Data interface

Power supply

Lens mount

Size

Protection class

Mono/Color

Sensor

Pixel size

Sensor type

Shutter type

Operating temperature

Auto Functions

Image Pre-processing

Acquisition / Interface

Process Synchronization

Calibration data

Additional Functions

Image Product name Sensor data Data interface Auto Functions Process Synchronization Time synchronization IEEE 1588 Availability
VCXG.2-51MP

Article no.: 11707067

Sensor data
  • Sony IMX264 Gen2
  • Mono polarized
  • 2/3″ CMOS
  • Global shutter
  • 2464 × 2048 px
  • 3.45 × 3.45 µm
  • 35 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Delivery time
immediately available
Inquire
VCXG-50MP

Article no.: 11206489

Sensor data
  • Sony IMX250MZR
  • Mono polarized
  • 2/3″ CMOS
  • Global shutter
  • 2448 × 2048 px
  • 3.45 × 3.45 µm
  • 24 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • -
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top