Unit.Arab Emir. ae English

Award-winning inductive sensor IF250

Baumer inductive sensor voted Product of the Year

  • Ultra-flat design
  • Large switching distance
  • IO-Link interface

IF250 - Ultra-flat with large switching distance

Such performance of reliable object detection and in parallel maximum freedom in design is unrivalled in the housing class of ultra-flat IF250 and opens up new application fields where standard cylindrical sensors are difficult to integrate because of tight installation space. These benefits also convinced the readership of the trade journal Computer&Automation (WEKA Business Medien). They voted the high-performing newcomer to the Baumer Toolbox the Sensor Product of the Year 2024.

  • 6mm ultra-flat design

  • Large switching distance of up to 12 mm

  • Measuring product variant with digital IO-Link interface

  • Proximity sensor with PNP or NPN output

To the top