USA
us
English
+1 800 937 9336
Menu
Search
News
Press
Contact Us
Products
Products
Product Overview
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Light barriers/photoelectric sensors
Fiber optic sensors
Capacitive sensors
Ultrasonic sensors
Magnetic proximity sensors
Precision mechanical switches
Edge measurement and detection
Light-band sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to 60 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart 2D profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
Multicode Reader IDC200
Text reader (OCR/OCV) with code reading function
Starter Kits
Accessories image processing
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed switches / monitors
HeavyDuty combinations
Programmable encoders
Functional safety encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration.
Inclination sensors
Dynamic inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure sensors
Level sensors
Flow measurement
Liquid analysis
Temperature measurement
CombiView DFON touch display
Accessories process sensors
Force sensors and strain sensors
Force sensors and strain sensors
Force and strain measurement in machines, installations, and tools.
Force sensors
Strain sensors
Measuring amplifiers
Customised solutions
Cavity pressure sensors
Strain measurement in holes
Counters / displays
Counters / displays
Detect, display and control process data and measured values easily and clearly.
Displays
Totalizers
Time counters and hour counters
Preselection counters
Accessories for counters and displays
Accessories
Accessories
Always the right accessory for your sensor and your application.
Accessories rotary encoders / angle sensors
Accessories counters / displays
Accessories sensors
Accessories process sensors
Accessories image processing
Cable/connectivity
Cable/connectivity
Cable/connectivity
Easy connection, parameterization and usability
Cables/plugs
IO-Link Master
Baumer Sensor Suite
USB-C CAN Adapter
Engineering Tools
Format adjustment
Format adjustment
Efficient spindle positioning of machine axes
NM170
NM172
NM174
Solutions
Solutions
Solutions in focus
Learn more about holistic sensor solutions with added value for selected application fields.
Digitalization
Food and beverage
Feeder technology
Metal and steel
Mobile Machines
Packaging industry
Railway Industry
Robotics – End-of-Arm Tooling
Pharmaceutical industry
Company
Company
Company
An international family-owned business with a passion for sensor technology, encoders, measuring instruments and components for automated image processing
Locations
Management
Values
History
Research & Development
Operational Excellence
Awards
Baumer Innovation Center Switzerland
High-Tech Center Lake Constance
Certificates
Supplier for Baumer
Environmental Management
Exhibitions
Career
Career
Working at Baumer
R&D | Industrial Engineering
Product Management
Marketing & Sales
Production, Procurement & Logistics
Shared Services
Young Talents
Career News
Vacancies
Service & Support
Service & Support
Service & Support
Contact details
Know-how
Serial number search
Repair & Claim Management
Product Overview
Rotary encoders / angle sensors
Bearingless encoders
Magnetic ring encoder industrial
MIR10
MIR10
Encoders without bearings - incremental
MIR10
Sensor head with magnetic wheel
Sensor head with magnetic wheel
Robust magnetic sensing method
Max. 4096 pulses per revolution
Output signals A 90° B with zero pulse
Output circuits: HTL/push-pull and TTL/RS422
Non-contact, wear-free sensing system
High resistance to dirt and vibrations
Please order magnetic rotor separately
available on request
Configure
Cancel configuration
Inquire
Share
Technical data
Downloads
Drawings
Accessories
Technical data
Downloads
Drawings
Accessories
Technical data
show all
Technical data - electrical ratings
Short-circuit proof
Yes
Initializing time
≤ 50 ms after power on (see general informations)
Pulses per revolution
320 … 4096
Interpolation
10‑fold
20‑fold
32‑fold
64‑fold
Output signals
A+, B+, R+, A-, B-, R-
Output stages
HTL/push-pull
TTL/RS422
Reference signal
Zero pulse, width 90° (zero pulse only with magnet rotor incl. reference magnet)
Output frequency
≤40 kHz (10-fold interpolation)
≤80 kHz (20-fold interpolation)
≤350 kHz (32-/64-fold interpolation)
System accuracy
Typ. ±0.7° (+20 °C)
Sensing method
Magnetic
Interference immunity
EN 61000-6-2
Emitted interference
EN 61000-6-4
Approval
CE
UL
Technical data - electrical ratings (HTL)
Voltage supply
10...30 VDC
Reverse polarity protection
Yes
Consumption typ.
20 mA (w/o load)
Technical data - electrical ratings (TTL)
Voltage supply
5 VDC ±5 %
Consumption typ.
30 mA (w/o load)
Recommended cable termination
On control side each channel pair 120 Ohm
Technical data - mechanical design
Shaft type
ø6...43.5 mm (through hollow shaft)
Dimensions (sensor head)
10 x 15 x 45.5 mm
Protection EN 60529
IP 66
IP 67
Operating speed
≤10000 rpm (50 and 64 poles)
≤20000 rpm (32 poles)
Working distance
0.1 … 0.6 mm (axial/radial)
Material
Housing: zinc diecast, plated
Operating temperature
-40...+85 °C
Relative humidity
EN 60068-2-78:2010
EN 60068-2-30:2005
93 % condensation permitted
Resistance
EN 60068-2-6
Vibration 30 g, 10-2000 Hz
EN 60068-2-27
Shock 500 g, 6 ms
Weight approx.
130 g
Connection
Cable 2 m
Cable 0.3 m with connector M12
Downloads
show all
Data sheet
Data sheet – MIR10
ZH
(
pdf
| 1 MB)
Data sheet – MIR10
FR
(
pdf
| 1 MB)
Data sheet – MIR10
DE
(
pdf
| 1 MB)
Data sheet – MIR10
EN
(
pdf
| 1 MB)
Quickstart
MIR10
DE/EN/FR
(
pdf
| 377 KB)
Declaration of conformity
DoC / CoC - MIL10, MIR10
EN/DE/BG/CZ/DK/ES/FI/FR/GR/HU/IT/LT/LV/NL/NO/PL/PT/RO/SK/SI
(
pdf
| 280 KB)
CAD
MIL10, MIR10
(
zip
| 88 KB)
Drawings
show all
Drawings
(
png
| 67 KB)
Accessories
show all
Connectors and cables
Female connector M12, 8-pin, straight, without cable
Article no.: 10146775
To the top