Technical data
Sensor information
Sensor
  • ams (CMOSIS) CMV12000
Mono/Color
  • Mono
Sensor type
  • APS-C CMOS
Shutter type
  • Global shutter
Resolution
  • 4096 × 3068 px
Pixel size
  • 5.5 × 5.5 µm
Exposure time
  • 0.01 … 1000 ms
Data quality (EMVA 1288 typical)
Dark noise
  • 14.09 e-
Saturation capacity
  • 7847 e-
Dynamic range
  • 42.9 dB
Signal-to-noise ratio
  • 38.9 dB
Quantum efficiency
  • 36.2 % @ 536 nm
Acquisition formats
Image formats, interface frame rate max.
  • Full Frame, 4096 × 3068 px, max. 92 fps
Image formats, aquisition frame rate max. (Burst Mode)
  • Full Frame, 4096 × 3068 px, max. 335 fps
Pixel formats
  • Mono8
Image preprocessing
Analog controls
  • Gain (0 … 12 dB)
  • Offset (0 …31 LSB 8 Bit)
Color models
  • Mono
Camera features
Synchronization
  • free running
  • trigger
Trigger sources
  • Hardware
  • Software
Trigger delay
  • 0 … 2 sec, tracking and buffering of up to 256 trigger signals
Sequencer
  • Automated control for series of images using different sets of parameters
Sequencer parameter
  • Exposure time
  • gain factor
  • Output
  • ROI Offset x
  • ROI Offset y
Digital inputs
  • 2 inputs
Digital outputs
  • 2 outputs
Internal image buffer
  • 8192 MB
Interfaces and connectors
Data interface
  • 10 Gigabit Ethernet, Transfer rate 10000 Mbits/sec, Gigabit Ethernet, Transfer rate 1000 Mbits/sec, connector: SACC-CI-M12FS-8CON-L180-10G
Process interface / power supply
  • SACC-CI-M12MS-8CON-SH TOR 32 / 8 pins
Mechanical data
Lens mount
  • M58-mount (F-mount, M42, C-mount via adapter)
Width
  • 70 mm
Height
  • 70 mm
Depth
  • 99.15 mm
Weight
  • ≤ 640 g (M58-mount)
Material
  • housing: aluminum
Electrical data
Voltage supply range +Vs
  • 12 … 24 V DC (external power supply)
Power consumption
  • Approx. 17.5 W @ 24 VDC
Non-volatile memory
Flash memory size
  • 128 kB
Environmental conditions
Operating temperature
  • +5 … +65 °C @ T = measurement point
Humidity
  • 10 … 90 % (non-condensing)
Protection class
  • IP 40
Conformity
Conformity
  • CE
  • RoHS
  • EAC

Software
Software packages
  • Baumer neoAPI (Windows, Linux, Linux ARM)

  • Baumer Camera Explorer (Windows, Linux, Linux ARM)

  • Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)

  • Baumer GAPI software examples

  • Third Party Software

Software

Downloads
Data sheet
Quickstart
Operating Manual
Additional information
Application notes
CAD
EPLAN

Drawings
Dimension drawing

Zubehör
Power supply
Power supply – Z-Power Supply Kit QX VisiLine® IP int. Z-Power Supply Kit QX VisiLine IP int.

Artikelnr.: 11113399

  • universal power supply 12V/2,0A international with adapters for EU, US, UK, AU, KR
  • power supply and process interface adapter cable for QX and VisiLine IP cameras, length 2,0 m
Starter Kit
Starter kits – VQXT Starter Kit VQXT Starter Kit

Artikelnr.: 11190910

  • 10-GigE PCIe interface board
  • GigE cable 5,0 m (M12/x-coded)
  • Power Supply Kit QX VisiLine IP int.
  • Mounting Adapter Type F (Front), Mounting Adapter Type G (Tripod)
  • Heat Sink Type D
  • camera not included
PCIe/Adapter
PCIe / Adapters – PCIe Ethernet Server Adapter I210 PCIe Ethernet Server Adapter I210

Artikelnr.: 11137188

  • Gigabit Ethernet network adapter
  • PCIe x1 (single lane)
  • server adapter
  • single GigE port
  • supports screw lock connectors
PCIe / Adapters – ZVA-Intel_Eth_Serv Adaptr_I350-T2V2 ZVA-Intel_Eth_Serv Adaptr_I350-T2V2

Artikelnr.: 11168452

  • Gigabit Ethernet network adapter
  • PCIe x2 (dual lane)
  • server adapter
  • single GigE port
PCIe / Adapters – ZVA-PCIe-1672E-AE ZVA-PCIe-1672E-AE

Artikelnr.: 11168453

  • Gigabit Ethernet interface board
  • PCIe x4 (quad lane)
  • Dual GigE port
  • Note: 4 lane PCI Express connector required
PCIe / Adapters – ZVA-Intel_X550-T2_10GbE_Serv_Adapter ZVA-Intel_X550-T2_10GbE_Serv_Adapter

Artikelnr.: 11190893

  • 10-GigE PCIe interface board
  • PCIe x4 (quad lane)
  • converged network adapter
  • dual GigE port
  • max. power consumption 8.4 W (10 GigE single port use) / 13.0 W (10 GigE dual port use)
  • incl. SW driver (CD)
Lens accessories
Lenses / Lens accessories – Adapter M58 / C-Mount Adapter M58 / C-Mount

Artikelnr.: 11115198

  • Adapter M58 / C-mount
Lenses / Lens accessories – Adapter M58 / F-Mount Adapter M58 / F-Mount

Artikelnr.: 11117852

  • Adapter M58 / F-mount
Lenses / Lens accessories – Adapter M58 / M42x1-Mount (26,8 mm) Adapter M58 / M42x1-Mount (26,8 mm)

Artikelnr.: 11127232

  • Adapter M58 / M42x1-mount (26,8 mm)
Lenses / Lens accessories – Adapter M58 / M42x1-Mount (45,5 mm) Adapter M58 / M42x1-Mount (45,5 mm)

Artikelnr.: 11137781

  • Adapter M58 / M42x1-mount (45,5 mm)
Lenses / Lens accessories – Adapter M58 / M42x1-Mount (9,9 mm) Adapter M58 / M42x1-Mount (9,9 mm)

Artikelnr.: 11115200

  • Adapter M58 / M42x1-mount (26,8 mm)
Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ Adapter M58 / M42x1-Mount (16 mm)

Artikelnr.: 11204598

  • Adapter M58 / M42x1-mount (16 mm)
Lenses / Lens accessories – Adapter M58 / M42x1-Mount (18 mm) Adapter M58 / M42x1-Mount (18 mm)

Artikelnr.: 11209260

  • Adapter M58 / M42x1-mount (18 mm)
Lens
Lenses / Lens accessories – ZVL-Interlock_Compact_2.8/21_M42 ZVL-Interlock_Compact_2.8/21_M42

Artikelnr.: 11209330

  • Carl Zeiss lens
  • 21 mm
  • F 2,8-22
  • format 43 mm
  • M.O.D. 0,25 m
  • locating screw for aperture and focus
  • M42-mount
Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-Interlock_Compact_2.4/25_M42

Artikelnr.: 11209332

  • Carl Zeiss lens
  • 25 mm
  • F 2,4-22
  • format 43 mm
  • M.O.D. 0,25 m
  • locating screw for aperture and focus
  • M42-mount
Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-Interlock_Compact_2/35_M42

Artikelnr.: 11209333

  • Carl Zeiss lens
  • 35 mm
  • F 2,0-22
  • format 43 mm
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • M42-mount
Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-Interlock_Compact_2/50_M42

Artikelnr.: 11209319

  • Carl Zeiss lens
  • 50 mm
  • F 2,0-22
  • format 43 mm
  • M.O.D. 0,45 m
  • locating screw for aperture and focus
  • M42-mount
ZVL-Interlock_Compact_2.4/85_M42

Artikelnr.: 11209334

  • Carl Zeiss lens
  • 85 mm
  • F 2,4-22
  • format 43 mm
  • M.O.D. 0,8 m
  • locating screw for aperture and focus
  • M42-mount
Objektive / Objektivzubehör – ZVL-LSF2528-U58 ZVL-LSF2528-U58

Artikelnr.: 11205384

  • Myutron Objektiv
  • 25 mm
  • F 2,8-22
  • Format 44 mm
  • M.O.D. 0,14 m
  • mit Fixierschraube für Blende und Fokus
  • M58-Mount
  • Auflagemaß 12 mm
Objektive / Objektivzubehör – ZVL-LSF3528-U58 ZVL-LSF3528-U58

Artikelnr.: 11205385

  • Myutron Objektiv
  • 35 mm
  • F 2,8-22
  • Format 44 mm
  • M.O.D. 0,23 m
  • mit Fixierschraube für Blende und Fokus
  • M58-Mount
  • Auflagemaß 12 mm
Objektive / Objektivzubehör – ZVL-LSF5028-U58 ZVL-LSF5028-U58

Artikelnr.: 11205386

  • Myutron Objektiv
  • 50 mm
  • F 2,8-22
  • Format 44 mm
  • M.O.D. 0,19 m
  • mit Fixierschraube für Blende und Fokus
  • M58-Mount
  • Auflagemaß 12 mm
Objektive / Objektivzubehör – ZVL-LSF10528-U58 ZVL-LSF10528-U58

Artikelnr.: 11205387

  • Myutron Objektiv
  • 105 mm
  • F 2,8-22
  • Format 46 mm
  • M.O.D. 0,43 m
  • mit Fixierschraube für Blende und Fokus
  • M58-Mount
  • Auflagemaß 12 mm
Objektive / Objektivzubehör – ZVL-LSF20035-U58 ZVL-LSF20035-U58

Artikelnr.: 11205388

  • Myutron Objektiv
  • 200 mm
  • F 3.5-32
  • Format 46 mm
  • M.O.D. 0,85 m
  • mit Fixierschraube für Blende und Fokus
  • M58-Mount
  • Auflagemaß 12 mm
Objektive / Objektivzubehör – ZVL-LSF2528-F ZVL-LSF2528-F

Artikelnr.: 11201894

  • Myutron Objektiv
  • 25 mm
  • F 2,8-22
  • Format 44 mm
  • M.O.D. 0,14 m
  • mit Fixierschraube für Blende und Fokus
  • F-Mount
Objektive / Objektivzubehör – ZVL-LSF3528-F ZVL-LSF3528-F

Artikelnr.: 11201895

  • Myutron Objektiv
  • 35 mm
  • F 2,8-22
  • Format 44 mm
  • M.O.D. 0,23 m
  • mit Fixierschraube für Blende und Fokus
  • F-Mount
Objektive / Objektivzubehör – ZVL-LSF5028-F ZVL-LSF5028-F

Artikelnr.: 11201896

  • Myutron Objektiv
  • 50 mm
  • F 2,8-22
  • Format 44 mm
  • M.O.D. 0,19 m
  • mit Fixierschraube für Blende und Fokus
  • F-Mount
Objektive / Objektivzubehör – ZVL-LSF10528-F ZVL-LSF10528-F

Artikelnr.: 11201897

  • Myutron Objektiv
  • 105 mm
  • F 2,8-22
  • Format 46 mm
  • M.O.D. 0,43 m
  • mit Fixierschraube für Blende und Fokus
  • F-Mount
Objektive / Objektivzubehör – ZVL-LSF20035-F ZVL-LSF20035-F

Artikelnr.: 11201898

  • Myutron Objektiv
  • 200 mm
  • F 3.5-32
  • Format 46 mm
  • M.O.D. 0,85 m
  • mit Fixierschraube für Blende und Fokus
  • F-Mount
Netzwerkkomponenten
Netzwerkkomponenten – GigE Power Switch GigE Power Switch

Artikelnr.: 11008795

  • GigE Switch
  • PoE und Jumbo Frame Unterstützung
  • 4x 1000base-T
  • Hutschienenmontage
  • Betriebsspannung: 24-48 V; PoE erfordert 48 V
Kabel
The selected altAttribute does not exist! CAM12.X8-11230493

Artikelnr.: 11230493

  • M12, Stecker, X-kodiert, 8-polig; PUR, 1000 cm, geschirmt; RJ45, Stecker, 8-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m,, CAT6A, 10 GBit/s
  • Kopf A: IP66K, IP67; Kopf B: IP20
  • Kabel: Gute Resistenz gegen Flammen und Öle
  • Halogenfrei
The selected altAttribute does not exist! CAM12.X8-11230494

Artikelnr.: 11230494

  • M12, Stecker, X-kodiert, 8-polig; PUR, 1500 cm, geschirmt; RJ45, Stecker, 8-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m,, CAT6A, 10 GBit/s
  • Kopf A: IP66K, IP67; Kopf B: IP20
  • Kabel: Gute Resistenz gegen Flammen und Öle
  • Halogenfrei
Kabel – Kabel GigE M12X/RJ45, STP 30.0m, flex – Kabel GigE M12X/RJ45, STP 2.0m, flex – Kabel GigE M12X/RJ45, STP 5.0m, flex – Kabel GigE M12X/RJ45, STP 20.0m, flex – Kabel GigE M12X/RJ45, STP 15.0m, flex – Kabel GigE M12X/RJ45, STP 10.0m, flex Kabel GigE M12X/RJ45, STP 2.0m, flex

Artikelnr.: 11185139

  • Gigabit Ethernet Interfacekabel
  • CAT6A
  • M12/8-pol Stecker X-kodiert (verschraubbar) auf RJ45
  • schleppkettentauglich
  • Länge 2,0 m
The selected altAttribute does not exist! CAM12.X8-11230495

Artikelnr.: 11230495

  • M12, Stecker, X-kodiert, 8-polig; PUR, 2000 cm, geschirmt; RJ45, Stecker, 8-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m,, CAT6A, 10 GBit/s
  • Kopf A: IP66K, IP67; Kopf B: IP20
  • Kabel: Gute Resistenz gegen Flammen und Öle
  • Halogenfrei
The selected altAttribute does not exist! CAM12.X8-11230367

Artikelnr.: 11230367

  • M12, Stecker, X-kodiert, 8-polig; PUR, 500 cm, geschirmt; RJ45, Stecker, 8-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m,, CAT6A, 10 GBit/s
  • Kopf A: IP66K, IP67; Kopf B: IP20
  • Kabel: Gute Resistenz gegen Flammen und Öle
  • Halogenfrei
Kabel – Kabel GigE M12X/RJ45, STP 30.0m, flex – Kabel GigE M12X/RJ45, STP 2.0m, flex – Kabel GigE M12X/RJ45, STP 5.0m, flex – Kabel GigE M12X/RJ45, STP 20.0m, flex – Kabel GigE M12X/RJ45, STP 15.0m, flex – Kabel GigE M12X/RJ45, STP 10.0m, flex Kabel GigE M12X/RJ45, STP 5.0m, flex

Artikelnr.: 11195760

  • Gigabit Ethernet Interfacekabel
  • CAT6A
  • M12/8-pol Stecker X-kodiert (verschraubbar) auf RJ45
  • schleppkettentauglich
  • Länge 5,0 m
Kabel – Kabel GigE M12X/RJ45, STP 30.0m, flex – Kabel GigE M12X/RJ45, STP 2.0m, flex – Kabel GigE M12X/RJ45, STP 5.0m, flex – Kabel GigE M12X/RJ45, STP 20.0m, flex – Kabel GigE M12X/RJ45, STP 15.0m, flex – Kabel GigE M12X/RJ45, STP 10.0m, flex Kabel GigE M12X/RJ45, STP 10.0m, flex

Artikelnr.: 11195761

  • Gigabit Ethernet Interfacekabel
  • CAT6A
  • M12/8-pol Stecker X-kodiert (verschraubbar) auf RJ45
  • schleppkettentauglich
  • Länge 10,0 m
Kabel – Kabel GigE M12X/RJ45, STP 30.0m, flex – Kabel GigE M12X/RJ45, STP 2.0m, flex – Kabel GigE M12X/RJ45, STP 5.0m, flex – Kabel GigE M12X/RJ45, STP 20.0m, flex – Kabel GigE M12X/RJ45, STP 15.0m, flex – Kabel GigE M12X/RJ45, STP 10.0m, flex Kabel GigE M12X/RJ45, STP 15.0m, flex

Artikelnr.: 11195762

  • Gigabit Ethernet Interfacekabel
  • CAT6A
  • M12/8-pol Stecker X-kodiert (verschraubbar) auf RJ45
  • schleppkettentauglich
  • Länge 15,0 m
Kabel – Kabel GigE M12X/RJ45, STP 30.0m, flex – Kabel GigE M12X/RJ45, STP 2.0m, flex – Kabel GigE M12X/RJ45, STP 5.0m, flex – Kabel GigE M12X/RJ45, STP 20.0m, flex – Kabel GigE M12X/RJ45, STP 15.0m, flex – Kabel GigE M12X/RJ45, STP 10.0m, flex Kabel GigE M12X/RJ45, STP 20.0m, flex

Artikelnr.: 11196995

  • Gigabit Ethernet Interfacekabel
  • CAT6A
  • M12/8-pol Stecker X-kodiert (verschraubbar) auf RJ45
  • schleppkettentauglich
  • Länge 20,0 m
Halterungen und Kühlkörper
The selected altAttribute does not exist! Mounting Adapter Type F (Front)

Artikelnr.: 11190894

  • Kamera Mounting Adapter für Kameras der QX-Serie inkl. Schraube (Innensechskant)
  • stabile Vorderseitenmontage
Halterungen / Kühlkörper – Mounting Adapter Type G (Tripod) Mounting Adapter Type G (Tripod)

Artikelnr.: 11190895

  • Tripod Kamera Mounting Adapter für Kameras der QX-Serie inkl. Schrauben (Innensechskant)
  • stabile Montage
Halterungen / Kühlkörper – Mounting Adapter Type H Mounting Adapter Type H

Artikelnr.: 11191852

  • Kamera Mounting Adapter für CX, LX und QX Kameras inkl. Schraube (Innensechskant)
  • drehbare Montage
Halterungen / Kühlkörper – Heat Sink Type D Heat Sink Type D

Artikelnr.: 11190896

  • Kühlkörperfür Kameras der QX-Serie inkl. Schrauben (Innensechskant)
  • 100 mm x 62 mm x 40 mm
Halterungen / Kühlkörper – Mounting Adapter Type I Mounting Adapter Type I

Artikelnr.: 11191850

  • Laser Mounting Adapter für ZM18 Laser von Z-Lasers
  • drehbare Montage

Nach oben