|
VCXG.2-15C.I
Article no.: 11708100
|
Sensor data
- Sony IMX273 Gen2
- Color
- 1/2.9″ CMOS
- Global shutter
- 1440 × 1080 px
- 3.45 × 3.45 µm
- 79 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
Delivery time
|
|
|
|
|
VCXG.2-15M.I
Article no.: 11708099
|
Sensor data
- Sony IMX273 Gen2
- Mono
- 1/2.9″ CMOS
- Global shutter
- 1440 × 1080 px
- 3.45 × 3.45 µm
- 79 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
Delivery time
|
|
|
|
|
VCXG.2-32C.I
Article no.: 11708095
|
Sensor data
- Sony IMX265 Gen2
- Color
- 1/1.8″ CMOS
- Global shutter
- 2048 × 1536 px
- 3.45 × 3.45 µm
- 39 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
Delivery time
|
|
|
|
|
VCXG.2-32M.I
Article no.: 11708096
|
Sensor data
- Sony IMX265 Gen2
- Mono
- 1/1.8″ CMOS
- Global shutter
- 2048 × 1536 px
- 3.45 × 3.45 µm
- 39 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
Delivery time
|
|
|
|
|
VCXG.2-51C.I
Article no.: 11708097
|
Sensor data
- Sony IMX264 Gen2
- Color
- 2/3″ CMOS
- Global shutter
- 2448 × 2048 px
- 3.45 × 3.45 µm
- 24 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
Delivery time
|
|
|
|
|
VCXG.2-51M.I
Article no.: 11708098
|
Sensor data
- Sony IMX264 Gen2
- Mono
- 2/3″ CMOS
- Global shutter
- 2448 × 2048 px
- 3.45 × 3.45 µm
- 24 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
Delivery time
|
|
|
|
|
VCXG-13M.I.XT
Article no.: 11188957
|
Sensor data
- onsemi PYTHON1300
- Mono
- 1/2″ CMOS
- Global shutter
- 1280 × 1024 px
- 4.8 × 4.8 µm
- 94 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
Delivery time
|
|
|
|
|
VCXG-15C.I.XT
Article no.: 11194679
|
Sensor data
- Sony IMX273 Gen2
- Color
- 1/2.9″ CMOS
- Global shutter
- 1440 × 1080 px
- 3.45 × 3.45 µm
- 79 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
Delivery time
|
|
|
|
|
VCXG-15M.I.XT
Article no.: 11194678
|
Sensor data
- Sony IMX273 Gen2
- Mono
- 1/2.9″ CMOS
- Global shutter
- 1440 × 1080 px
- 3.45 × 3.45 µm
- 79 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|