USA
us
English
+1 800 937 9336
Menu
Search
News
Press
Contact Us
Products
Products
Product Overview
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Light barriers/photoelectric sensors
Fiber optic sensors
Capacitive sensors
Ultrasonic sensors
Magnetic proximity sensors
Precision mechanical switches
Edge measurement and detection
Light-band sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to 60 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart 2D profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
Multicode Reader IDC200
Text reader (OCR/OCV) with code reading function
Starter Kits
Accessories image processing
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed switches / monitors
HeavyDuty combinations
Programmable encoders
Functional safety encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration.
Inclination sensors
Sensores de inclinación dinámicos
Sensores de vibraciones y aceleración
Sensores de proceso
Sensores de proceso
Automatización de la técnica de proceso con transmisores, sensores e instrumentos de medida para parámetros como presión, temperatura, nivel, caudal y conductividad en medios gaseosos, líquidos, pastosos y granulados.
Sensores de presión
Sensores de nivel continuo
Medición de flujo
Análisis de líquidos
Medición de temperatura
Pantalla táctil CombiView DFON
Accesorios para sensores de proceso
Sensores de esfuerzo y sensores de extensión
Sensores de esfuerzo y sensores de extensión
Medición de esfuerzo y extensión en máquinas, instalaciones y herramientas.
Transductores de fuerza
Sensores de alargamiento
Amplificador de medición
Soluciones específicas del cliente
Sensores piezoeléctricos
Sondas de medida
Contadores/pantallas
Contadores/pantallas
Detecte, visualice y controle los datos de proceso y los valores de medición de forma sencilla y clara.
Pantallas
Totalizador
Contador de tiempo y contador de horas de funcionamiento
Contador de preajustes
Accesorios para contadores / indicadores
Accessories
Accessories
Always the right accessory for your sensor and your application.
Accesorios encoders/ sensores de ángulo
Accesorios para contadores / indicadores
Accesorios para sensores
Accesorios para sensores de proceso
Accesorios para el tratamiento de imágenes
Cable/conectividad
Cable/conectividad
Cable/conectividad
Conexión, parametrización y uso sencillos de los sensores
Cable/conector
IO-Link Master
Suite de sensores Baumer
USB-C CAN adaptador
Herramientas de ingeniería
Ajuste del formato
Ajuste del formato
Posicionado eficaz de ejes de la máquina
NM170
NM172
NM174
Soluciones
Soluciones
Soluciones en el punto de mira
Descubra más acerca de las amplias soluciones de sensores con valor añadido para los ámbitos de aplicación seleccionados.
Digitalización
Industria alimentaria
Tecnología de alimentación
Industria del acero
Automatización móvil
Industria del embalaje
Innovadoras soluciones para la industria ferroviaria
Robótica: End-of-Arm Tooling
Industria Farmacéutica
Empresa
Empresa
Empresa
Una empresa familiar internacional con pasión por los sensores, los codificadores rotatorios, los instrumentos de medición y los componentes para el procesamiento automatizado de imágenes
Ubicaciónes
Dirección
Valores
Historia
Investigación y desarrollo
Excelencia operativa
Premios
Baumer Innovation Center Switzerland
High-Tech Center Lake Constance
Certificados
Proveedores de Baumer
Gestión medioambiental
Ferias
Carrera
Carrera
Working at Baumer
R&D | Industrial Engineering
Product Management
Marketing & Sales
Production, Procurement & Logistics
Shared Services
Young Talents
Career News
Puestos vacantes
Service & Support
Service & Support
Service & Support
Contacto / Unidades de venta
Know-how
Búsqueda del número de serie
Gestión de Reparaciones y Reclamaciones
Vista general de productos
Cámaras industriales/tratamiento de imágenes
Accesorios para el tratamiento de imágenes
Objetivos
ZVL-E3146B-R1
Lentes / Accesorios de lentes
ZVL-E3146B-R1
Artículo no..: 11701909
Evetar lens
5,4 mm
F 2,8
format 1/2,3"
M.O.D. 0,3 m
IR Cut Filter
S-mount
Consultar
Compartir
Imagen similar
Datos técnicos
Mostrar todo
Datos generales
Manufacturer
Evetar
Datos mecánicos
Lens mount
S-mount
Dimensions
13,5 mm × 18,74 mm
Max. length (excl. thread)
4,3 mm
Weight
≤ 6 g
Lens resolution
10 MP
Focal length
5,4 mm
Focal range
< 12 mm
Format
1/2.3″
Aperture
F2,8
Aperture control
fix
M.O.D.
0,3 m
Horizontal angle of view
60,5 °
Vertical angle of view
32,2 °
Diagonal angle of view
72,4 °
At image format
6,2 × 3,1 mm
Condiciones del entorno
Operating temperature
-20 … +50 °C
Hasta la cima