Technical data
Technical data - electrical ratings
Voltage supply
  • 8...36 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes (28 VDC or ground)
Consumption typ.
  • 28 mA (24 VDC, w/o load)
  • 56 mA (24 VDC, w/o load, redundant)
Initializing time
  • ≤ 0.5 s after power on
Interface
  • CANopen®
Measuring range
  • 0...360°
Resolution
  • 0.1 °
Accuracy (+25 °C)
  • Typ. ±0.2°
Temperature coefficient
  • 0.01 °/K
Sensing method
  • MEMS technology
Repeatability
  • ± 0.1 ° (+25 °C)
Sensing rate
  • 1600 Hz (0.625 ms)
Limit frequency
  • 0.1...25 Hz, 2. order / low-pass filter (Default: 2 Hz)
Output stages
  • CAN-Bus compatible ISO 11898
Load dump protection
  • ISO 16750-2
  • Test Level A, 12 V/24 V systems
Interference immunity
  • EN 61000-6-2
  • ECE Reg. No. 10R05
  • ISO 7637-2
Emitted interference
  • EN 61000-6-3
  • ECE Reg. No. 10R05
  • ISO 7637-2
Programmable parameters
  • Preset and offset
  • Filter
Technical data - mechanical design
Dimensions W x H x L
  • 48 x 14 x 45 mm
Protection EN 60529
  • IP 67
  • IP 69K
Material
  • Housing: aluminium, anodised
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions CX (C5-M) according to ISO 12944-2
Operating temperature
  • -40...+85 °C (see general information)
Resistance
  • EN 60068-2-6
  • Vibration 20 g, 58-2000 Hz
  • EN 60068-2-27
  • Shock 50 g, 6 ms
Temperature changes
  • EN 60068-2-14, -40…+85 °C, 5 cycles
Weight approx.
  • 45 g
Connection
  • Cable 0.3 m
  • Cable 0.3 m with connector M12

Software
Software

Downloads
Data sheet
Software Manual
Brochures / Catalogs
CAD

Drawings

Accessories
Connectors and cables
Female connector M12, 5-pin, straight, shielded, 2 m cable

Article no.: 11046264

  • Female connector M12, 5-pin, straight
Female connector M12, 5-pin, straight, shielded, 5 m cable

Article no.: 11046266

  • Female connector M12, 5-pin, straight

To the top