USA
us
English
+1 800 937 9336
Menu
Search
News
Press
Contact Us
Products
Products
Product Overview
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Light barriers/photoelectric sensors
Fiber optic sensors
Capacitive sensors
Ultrasonic sensors
Magnetic proximity sensors
Precision mechanical switches
Edge measurement and detection
Light-band sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to 60 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart 2D profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
Multicode Reader IDC200
Text reader (OCR/OCV) with code reading function
Starter Kits
Accessories image processing
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed switches / monitors
HeavyDuty combinations
Programmable encoders
Functional safety encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration.
Inclination sensors
Dynamic inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure sensors
Level sensors
Flow measurement
Liquid analysis
Temperature measurement
CombiView DFON touch display
Accessories process sensors
Force sensors and strain sensors
Force sensors and strain sensors
Force and strain measurement in machines, installations, and tools.
Force sensors
Strain sensors
Measuring amplifiers
Customised solutions
Sensores piezoelétricos
Sondas de medição
Contadores/Displays
Contadores/Displays
Registrar, exibir e controlar dados do processo e valores medidos de forma simples e clara.
Displays
Contador
Contador de tempo e contador de horas de operação
Contador de pré-seleção
Acessório contador / indicador
acessórios
acessórios
Always the right accessory for your sensor and your application.
acessórios encoders rotativos / sensores de ângulo
Acessório contador / indicador
Equipamentos para sensores
acessórios - sensores de processo
Acessórios para processamento de imagem
Cabo/Conectividade
Cabo/Conectividade
Cabo/Conectividade
Fácil conexão, parametrização e uso de sensores
Cabo / Conector
IO-Link Master
Baumer Sensor Suite
USB-C CAN adaptador
Engineering Tools
Ajuste de formato
Ajuste de formato
Posicionamento eficiente do fuso dos eixos da máquina
NM170
NM172
NM174
Soluções
Soluções
Soluções em foco
Saiba mais sobre soluções abrangentes de sensores com valor acrescentado para áreas de aplicação selecionadas.
Digitalização
Indústria alimentícia
Tecnologia dos alimentadores
Indústria do aço
Máquinas móveis
Indústria de embalagem
Soluções inovadoras para a indústria ferroviária
Robótica: ferramentas de fim de braço
Indústria Farmacêutica
Empresa
Empresa
Empresa
Uma empresa familiar internacional apaixonada por sensores, codificadores, instrumentos de medição e componentes para processamento automatizado de imagens
Unidades
Management
Valores
História
Pesquisa e Desenvolvimento
Excelência operacional
Premiações
Baumer Innovation Center Switzerland
High-Tech Center Lake Constance
Premiações
Fornecedor da Baumer
Gestão ambiental
Exhibitions
Carreira
Carreira
Working at Baumer
R&D | Industrial Engineering
Product Management
Marketing & Sales
Production, Procurement & Logistics
Shared Services
Young Talents
Career News
Ofertas de emprego
Service & Support
Service & Support
Service & Support
Unidades de contato / Vendas
Know-how
Busca por número de série
Gerenciamento de reparos e reclamações
Resumo dos produtos
Accessories
Equipamentos para sensores
Montagem
BX 20-4000-1
Acessórios de montagem
BX 20-4000-1
Artigo nº: 11089349
Velcro strip cut to length 4000 mm
Base material: Polyamide
Overall thickness: 1,8 to 2,2 mm
Breaking strength: > 210 N/cm
Contato
Compartilhe
Imagem Similar
Transferências
mostrar tudo
Certificates / approvals
DoC / CoC - Mounting Accessories
EN/DE/BG/CZ/DK/ES/FI/FR/GR/HU/IT/LT/LV/NL/NO/PL/PT/RO/SK/SI
(
pdf
| 284 KB)
Para o topo