USA
us
English
+1 800 937 9336
Menu
Search
News
Press
Contact Us
Products
Products
Product Overview
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Light barriers/photoelectric sensors
Fiber optic sensors
Capacitive sensors
Ultrasonic sensors
Magnetic proximity sensors
Precision mechanical switches
Edge measurement and detection
Light-band sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to 60 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart 2D profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
Multicode Reader IDC200
Text reader (OCR/OCV) with code reading function
Starter Kits
Accessories image processing
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed switches / monitors
HeavyDuty combinations
Programmable encoders
Functional safety encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration.
Inclination sensors
Dynamic inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure sensors
Level sensors
Flow measurement
Liquid analysis
Temperature measurement
CombiView DFON touch display
Accessories process sensors
Kraftsensoren und Dehnungssensoren
Kraftsensoren und Dehnungssensoren
Messen von Kräften und Dehnungen in Maschinen, Anlagen und Werkzeugen.
Kraftsensoren
Dehnungssensoren
Messverstärker
Kundenspezifische Lösungen
Werkzeuginnendrucksensoren
Dehnungsmessung in Bohrungen
Zähler / Anzeigen
Zähler / Anzeigen
Prozessdaten und Messwerte einfach und übersichtlich erfassen, anzeigen und steuern.
Anzeigen
Summenzähler
Zeitzähler und Betriebsstundenzähler
Vorwahlzähler
Zubehör für Zähler und Anzeigen
Zubehör
Zubehör
Stets das passende Zubehör für Ihren Sensor und Ihre Anwendung.
Zubehör Drehgeber / Winkelsensoren
Zubehör Zähler / Anzeigen
Zubehör Sensoren
Zubehör Prozesssensoren
Zubehör Bildverarbeitung
Kabel / Connectivity
Kabel / Connectivity
Kabel / Connectivity
Einfache Anbindung, Parametrierung und Nutzung von Sensoren
Kabel / Stecker
IO-Link Master
Baumer Sensor Suite
USB-C CAN Adapter
Engineering Tools
Formatverstellung
Formatverstellung
Effiziente Spindelpositionierung von Maschinenachsen
NM170
NM172
NM174
Lösungen
Lösungen
Lösungen im Fokus
Erfahren Sie mehr über umfassende Sensorlösungen mit Mehrwert für ausgewählte Anwendungsbereiche.
Digitalisierung
Lebensmittelindustrie
Zuführtechnik
Stahlindustrie
Mobile Maschinen
Verpackungsindustrie
Bahnindustrie
Robotik – End-of-Arm Tooling
Pharmaindustrie
Unternehmen
Unternehmen
Unternehmen
Ein internationales Familienunternehmen mit Leidenschaft für Sensorik, Drehgeber, Messinstrumente sowie Komponenten für die automatisierte Bildverarbeitung
Standorte
Management
Werte
Firmengeschichte
Forschung & Entwicklung
Operational Excellence
Auszeichnungen
Innovation Center Schweiz
High-Tech Center Bodensee
Zertifikate
Lieferant bei Baumer
Umweltmanagement
Messen
Karriere
Karriere
Arbeiten bei Baumer
R&D | Industrial Engineering
Produktmanagement
Marketing & Sales
Produktion, Einkauf & Logistik
Shared Services
Young Talents
Karriere News
Offene Stellen
Service & Support
Service & Support
Service & Support
Kontaktadressen
Know-how
Seriennummernsuche
Repair & Claim Management
Produktübersicht
Zubehör
Zubehör Prozesssensoren
Dichtungen und O-Ringe
ZPX2-B22
O-Ringe
ZPX2-B22
Artikelnr.: 11174766
EPDM
Verfügbarkeit auf Anfrage
Anfragen
Teilen
Technische Daten
Downloads
Technische Daten
Downloads
Technische Daten
alle anzeigen
Prozessanschluss
Sensoranschluss
DIN 11864-1-A (Aseptik-Rohrverschraubung)
DN 50
BCID Sensoranschluss
H04
Prozessanschluss
DIN 11864-1-A (Aseptik-Rohrverschraubung), DN 50
BCID Prozessanschluss
H04
Material
EPDM
Hardness (typical value)
70 °IRHD
Minimum operating temperature
-40 °C
Maximum operating temperature
120 °C
Konformität und Zulassungen
Hygiene
FDA konform
Downloads
alle anzeigen
Zertifikate / Zulassungen
Konformitätserklärung – CE
EN/DE/FR
(
pdf
| 386 KB)
Nach oben