Oct 22, 2018
With the new generation of universal temperature transmitters, FlexTop 2212 and 2222, Baumer is expanding its proven range of products. With integrated micro-USB port, automated cable compensation and a fast sampling time of less than 50 ms, it stands out from other commercially available products and is also suitable for demanding applications in a wide variety of areas.
The digital transmitters with 4 ... 20 mA analog outputs are powered through the current loop. The model 2222 also offers HART communication. The sensor inputs can optionally be configured for resistance thermometers, thermocouples, resistance sensors and voltage signals. Depending on requirements, a 2, 3 or 4-wire input can be selected. This makes the transmitters very flexible in their application, keeps stocks low and saves costs. The integrated standard interface allows simple and direct programming at any time and in any place. An additional interface is not necessary.
The multi-colored indicator light provides a visual indication of the status of the measured values. This simplifies diagnostics and helps in troubleshooting. Automatic cable compensation eliminates complicated calculations, reduces the work involved in calibration and guarantees accurate measurements regardless of the length of the cable.
The FlexTops 2212 and 2222 are prepared for direct display connection using UnitCom cables. This allows for comfortable operation on site by touch screen and rules out conversion errors. They are molded in silicone rubber, which makes them insensitive to humid environments.
The two mounting screws with standard 33mm spacing and pressure springs guarantee reliable sensor contact in DIN 43729-compatible heads, even when there are vibrations.
Baumer at the sps ipc drives: hall 4a, stand 335
FlexTop 2212 and 2222 flexible universal temperature transmitters for improved user friendliness
Image