Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±10 %
  • 9...26 VDC
Consumption w/o load
  • ≤90 mA
Sinewave cycles per revolution
  • 1024 … 5000
Phase shift
  • 90 °
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Optical
Output signals
  • A+, B+, R+, A-, B-, R-
Output stages
  • SinCos 1 Vpp
Difference of SinCos amplitude
  • ≤20 mV
Harmonics typ.
  • -50 dB
DC offset
  • ≤20 mV
Bandwidth
  • 200 kHz (-3 dB)
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE
  • UL approval / E217823
Technical data - mechanical design
Size (flange)
  • ø168 mm
Shaft type
  • ø60...70 mm (through hollow shaft)
Admitted shaft load
  • ≤350 N axial
  • ≤500 N radial
Protection EN 60529
  • IP 54
Operating speed
  • ≤6300 rpm (mechanical)
Operating torque typ.
  • 20 Ncm
Rotor moment of inertia
  • 14.9 kgcm² (ø70)
Material
  • Housing: aluminium
  • Shaft: stainless steel
Operating temperature
  • -20...+85 °C
Resistance
  • IEC 60068-2-6
  • Vibration 10 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 200 g, 6 ms
Explosion protection
  • II 3 G Ex ec IIC T4 Gc (gas)
  • II 3 D Ex tc IIIB T135°C Dc (dust)
  • (only with option ATEX)
Connection
  • Cable 1 m
  • Mating connector
Weight approx.
  • 3.2 kg

Downloads
Data sheet
Operating Manual
Certificates / approvals
CAD

To the top