Operating principle

Operating on the photoelectric effect, image sensors convert photons into electrical charge. Unlike CCD sensors (Charge-Coupled Device), CMOS sensors (Complementary Metal-Oxide Semiconductor) convert charge into voltage straight in the pixels. Voltage amplification and quantization create the output digital value.

Present-day CMOS sensors excel by high frame rates and outstanding image quality. In high-performance industrial cameras they enable precise image evaluation. In most applications, CCD sensors have been replaced by ever-advancing technology.

The following illustration explains basic functionalities and main features of CMOS sensors.

Grafik_EMVA_190612_1200px_EN-1.jpg
Pixel / Definition

1)    Full-well capacity [e] and saturation capacity [e]
Think of a pixel as a well and of the full-well capacity as the maximum number of electrons that can be stored in this well. This corresponds to the maximum number of photons which would generate such electrons (saturation irradiance). The saturation capacity actually used for the characterization of a camera is measured differently and directly from camera images. The value is typically smaller than the full-well capacity. This difference might cause discussion if comparing imaging sensor data and camera data. A high saturation capacity allows for longer exposure times. If a pixel is over-exposed it is set to maximum DN and it does not contain useful information.

2)    Absolute sensitivity threshold (AST) [e]
The absolute sensitivity threshold describes the lowest number of photons (minimum detectable irradiation) where the camera can differentiate useful image information in a picture from noise. This means, the lower the threshold, the more sensitive the camera. You should take the AST into account in very low light applications. It is more significant than only referring to the QE, as the AST combines QE, dark noise, and the shot noise (which is caused by the quantum nature of the photons). The value is determined from the value where SNR is equal 1 (signal is as large as noise).

3)    Temporal dark noise [e]
Even if the sensor is not illuminated each pixel shows a (dark) signal. With increasing exposure time and temperature electrons are generated in each pixel without light. This dark signal varies,
which is called dark noise (measured in electrons). A lower dark noise is preferred for most  applications. The dark noise together with the photon shot noise and the quantization noise describe the noise of the camera.

4)    Dynamic range [dB]
The dynamic range (DR) is the ratio between saturation irradiance and the minimum detectable irradiation. DR is measured in dB. Cameras with a high DR are able to give more detailed image information for dark and bright areas in a single image at the same time. So a high DR is especially important in applications with dark and bright areas in one image or with rapidly changing light conditions.

Grafik_EMVA_190604_1200px_DE-2.jpg
Physical processings within a sensor / a camera

5)    Quantum efficiency [%]
An imaging sensor converts photons into electrons. The conversion ratio, the quantum efficiency (QE), depends on the wavelength. The more photons are converted into electrons, the more sensitive to light the sensor is and the more information can be obtained from the image. The values measured in a camera can differ from image sensor supplier data, as a camera might use a cover glass or filters.

6)    Maximum Signal-to-Noise Ratio (SNRmax) [dB]
The signal-to-noise ratio (SNR) is the ratio between the grey value (corrected for the dark value) and the signal noise. It is often measured in dB. SNR depends mainly on K and dark noise. SNR increases with the number of photons. The maximum SNR (SNRmax) is reached for the saturation irradiance.

7)    K-Factor (Digital Number DN/e)
A camera converts the electrons (e) from the image sensor into digital numbers (DN). This conversion is described by the overall system gain K, measured in digital number (DN) per electron (e). K electrons are required to increase the grey level by 1 DN. The K-Factor depends on the camera design. A slightly increased K-Factor may improve linearity at the cost of saturation capacity.


Performance review and benchmarking

To foster comparable performance among camera manufacturers, the EMVA Standard 1288 by the European Machine Vision Association (EMVA) defines uniform, objective measuring and classification methods for image sensors and cameras in industrial image processing.


Product portfolio


Potrebbe interessarvi anche

In alto