Technical data
General data
Resolution
  • 752 × 480 px
Sensor type
  • 1/3″ CMOS, monochrome
Illumination
  • integrated, LED white
LED class
  • risk group 1 (low risk, EN 62471:2008)
High-resolution mode
  • max. 50 inspections per second
High-speed mode (limited resolution)
  • max. 100 inspections per second
Object distance min.
  • 50 mm
Object distance max.
  • 450 mm
Number of jobs (products)
  • ≤ 255
Features per job
  • 32
Signal processing
  • Baumer FEX® 4.0
Defect image memory
  • 32
Lens
  • 12 mm
Electrical data
Nominal voltage power supply
  • 24 V ±25 %
Nominal voltage power supply (add-on)
  • Class 2 according to NEC / protection class III
Nominal voltage power supply (info)
  • The device is intended for supply from an isolated limited power source according to UL61010-1, 3rd ed cl. 9.4 or a limited energy source according to UL60950-1 or Class 2 according to NEC.
Power consumption
  • Max. 18 W (with I/O)
Inputs
  • 8 … 30 V (polarity protected)
Digital inputs
  • 5 inputs
  • trigger
  • job selection
  • external teach-in
  • encoders (CH-A, CH-B) 500 kHz
Outputs
  • PNP Ipeak = 100 mA and Ieff = 50 mA (short-circuit proof)
Digital outputs
  • 5 outputs
  • Pass / Fail
  • Flash Sync
  • Alarm
  • Camera Ready
  • Output Enable
Initial setup
  • Ethernet (10BASE-T / 100BASE-TX)
Process interface
  • PROFINET (CC-A)
  • EtherNet/IP
  • TCP/UDP (Ethernet)
  • Universal Robot Mode
Visualization
  • configurable web interface with MultiViewer function
Mechanical data
Width
  • 53 mm
Height
  • 99.5 mm
Depth
  • 38 mm
Weight
  • ≤ 250 g
Material
  • housing: aluminum
  • cover glass: PMMA
Environmental conditions
Operating temperature
  • +5 … +60 °C @ T = measurement point
Storage temperature
  • -20 … +70 °C
Humidity
  • 0 … 90 % (non-condensing)
Protection class
  • IP 67
Vibration load
  • IEC 60068-2-6
  • IEC 60068-2-64
Mechanical shock resistance
  • EN 60068-2-27
Code types
Barcode
  • 2/5 Industrial
  • 2/5 Interleaved
  • Codabar
  • Code 39
  • Code 93
  • Code 128
  • PharmaCode
  • EAN 8
  • EAN 13
  • UPC-A
  • UPC-E
  • GS1 DataBar
  • GS1 128
Matrix code
  • DataMatrix (ECC 200)
  • GS1-DataMatrix
  • QR-Code
  • PDF417
Font
  • many font styles (recommended: sans serif, proportional)
  • Dot Matrix
  • characters: A-Z a-z 0-9 + - . : / ( )
Feature checks
Part location
  • part location on contours
  • part location on edges
  • part location on circle
  • part location on text line
Geometry
  • Distance
  • circle
  • angle
  • count edges
  • point position
  • edge characteristics
Feature comparison
  • count contour points
  • contour comparison
  • brightness
  • contrast
  • area size
  • count areas
  • pattern comparison
  • find object positions
Identification
  • Barcode
  • Matrix code
  • text
Conformity
Conformity
  • CE
  • RoHS
  • UL
  • KC (R-REI-BkRR-VeriSens-IP)
Non-volatile memory
Flash memory size
  • 2000 Mbit Flash S34ML02G100BHI0000

Software
Software packages
Software

Downloads
Data sheet
Quickstart
Operating Manual
Application notes

Drawings
Dimension drawing
Electrical connection M12 / 12-pin, A-coded (on device)
Ethernet connection M12 / 4-pin (on device)

Accessori
Power supply
Power supply – Power Supply 24V/1.0A Int. DC Connector Power Supply 24V/1.0A Int. DC Connector

Articolo n..: 11079750

  • power supply 24V/1,0A with adapters for EU, US, UK AU, KR
  • in combination with "Cable power adapter M12/DC connector" (11048083) suitable for VCXG.I(.XT), VLXT, VAX and VeriSens
Starter Kit
Starter kits – VeriSens UR Starter Kit VeriSens UR Starter Kit

Articolo n..: 11700552

  • confectioned connection cable M12/12-pin with power supply 24V/1000mA
  • Ethernet cable
  • 90° angled fixation bracket incl. screws
  • screw driver
  • Application Suite (Windows®) via Download
  • VeriSens® not included
  • available

Panel PC
ZVS-USB Stick URCap

Articolo n..: 11700543

  • Panel PC for VeriSens® incl. stylus
  • English operating system
  • available

Lens accessories
Lenses / Lens accessories – ZVF-Filter Pol. VeriSens ID CS XF ZVF-Filter Pol. VeriSens ID CS XF

Articolo n..: 11161075

  • Attachable polarization filter for VeriSens ID, CS and XF series
  • Only to use with white illumination. Please note that only about 20% of the light reaches the image sensor when a polarization filter is used.
ZVT-Calibration SmartGrid 200x150mm 5mm

Articolo n..: 11700544

  • Ricoh polarization filter
  • linear
  • filter thread M30.5
  • available

ZVT-Calibration SmartGrid 300x200mm 10mm

Articolo n..: 11700548

  • Ricoh polarization filter
  • linear
  • filter thread M30.5
  • available

Cable
Cables – ESG 34JP2000GS – ESG 34JP1000GS – ESG 34JP0200GS – ESG 34JP0500GS ESG 34JP0200GS
Shielded cable 12 wires, female connector, 2,0 m

Articolo n..: 11201118

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 2,0 m
Cables – ESG 34JP2000GS – ESG 34JP1000GS – ESG 34JP0200GS – ESG 34JP0500GS ESG 34JP0500GS
Shielded cable 12 wires, female connector, 5,0 m

Articolo n..: 11195097

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 5,0 m
Cables – ESG 34JP2000GS – ESG 34JP1000GS – ESG 34JP0200GS – ESG 34JP0500GS ESG 34JP1000GS
Shielded cable 12 wires, female connector, 10,0 m

Articolo n..: 11195098

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 10,0 m
Cables – ESG 34JP2000GS – ESG 34JP1000GS – ESG 34JP0200GS – ESG 34JP0500GS ESG 34JP2000GS
Shielded cable 12 wires, female connector, 20,0 m

Articolo n..: 11195099

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 20,0 m
ESW 33JP0200GS
90° shielded cable 12 wires, female connector, 2,0 m

Articolo n..: 11201128

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 2,0 m
ESW 33JP0500GS
90° shielded cable 12 wires, female connector, 5,0 m

Articolo n..: 11195094

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 5,0 m
ESW 33JP1000GS
90° shielded cable 12 wires, female connector, 10,0 m

Articolo n..: 11195095

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 10,0 m
ESW 33JP2000GS
90° shielded cable 12 wires, female connector, 20,0 m

Articolo n..: 11195096

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 20,0 m
The selected altAttribute does not exist! KSG 34A/KSG45AR0200G/E

Articolo n..: 11700903

  • M12, male;, D-coded, 4-poles PUR, 200 cm, shielded; RJ45, male, A-coded, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSG 34A/KSG45AR0500G/E

Articolo n..: 11700905

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSG 34A/KSG45AR1000G/E

Articolo n..: 11700904

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
Cables – Cable Power Adapter M12/DC Connector Cable Power Adapter M12/DC Connector

Articolo n..: 11048083

  • shielded adapter connection cable
  • M12/12-pin male connector to confectioned DC connector
  • length 2,0 m
  • manufactured cable: 11201118 ESG 34JP0200GS
Mountings and heat sinks
Mountings / Heat sinks – VeriSens® laboratory stand VeriSens laboratory stand

Articolo n..: 11051407

  • stand for VeriSens
  • content: articulated arm, baseplate, one white and one black underlayment, VeriSens mounting with 2 screws (hexagon socket)
  • max. hight of device mounting approx. 28 cm
Mountings / Heat sinks – VS Mounting Adapter – ZVM-Mounting Adapter Smartgrid 90° – ZVM-Mounting Adapter VS UR – ZVM-Mounting Adapter VS UR 90° VS Mounting Adapter

Articolo n..: 11177010

  • Fixation bracket for VeriSens vision sensors incl. screws (hexagon socket) and washers
  • 90° angled
ZVM-Mounting Adapter VS UR

Articolo n..: 11700550

  • Fixation bracket for VeriSens® vision sensors incl. screws (hexagon socket) and washers
  • 90° angled
  • available

ZVM-Mounting Adapter VS UR 90°

Articolo n..: 11700551

  • Fixation bracket for VeriSens® vision sensors incl. screws (hexagon socket) and washers
  • 90° angled
  • available

Mountings / Heat sinks – ZVM-Mounting Adapter SmartGrid 90° ZVM-Mounting Adapter SmartGrid 90°

Articolo n..: 11700549

  • Fixation bracket for VeriSens® vision sensors incl. screws (hexagon socket) and washers
  • 90° angled
  • available

Illumination accessories
Illumination / Illumination accessories – ZVI-LUMIMAX T1 Adapterkabel VeriSens ZVI-LUMIMAX T1 AdapterCable Illumination
Adapter cable for illumination

Articolo n..: 11175008

  • adapter cable to connect LUMIMAX Spot5W illuminations to M12/12-pin connector
  • suitable for VeriSens, VCXG.I and VLXT
Illumination / Illumination accessories – ZVI-VB_Fix_Kit_Industrial_Light ZVI-VB_Fix_Kit_Industrial_Light
Illumination fixation kit

Articolo n..: 11076264

  • VeriSens® illumination fix kit
  • Scales for the documentation of the application setup, also for its replication
  • Use in combination with illumination adapter (for LUMIMAX Spot5W: ZVI-Fix_Kit_Adapter_Spot5W (11175009))
  • Length: 130 mm
Illumination / Illumination accessories – ZVI-Fix_Kit_Adapter_Spot5W ZVI-Fix_Kit_Adapter_Spot5W

Articolo n..: 11175009

  • mounting adapter to mount LUMIMAX Spot5W illuminations to ZVI-VB_Fix_Kit_Industrial_Light (11076264)
Illumination
Illumination / Illumination accessories – ZVI_LED Spot5WFL-B/SPS-220 – ZVI_LED Spot5WFL-IR850/SPS-220 – ZVI_LED Spot5WFL-R/SPS-220 – ZVI_LED Spot5WFL-W/SPS-100 – ZVI_LED Spot5WFL-W/SPS-220 – ZVI_LED Spot5W-W ZVI-LED Spot5WFL-W/SPS-220

Articolo n..: 11175031

  • LED spot light
  • white
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
Illumination / Illumination accessories – ZVI_LED Spot5WFL-B/SPS-220 – ZVI_LED Spot5WFL-IR850/SPS-220 – ZVI_LED Spot5WFL-R/SPS-220 – ZVI_LED Spot5WFL-W/SPS-100 – ZVI_LED Spot5WFL-W/SPS-220 – ZVI_LED Spot5W-W ZVI-LED Spot5WFL-R/SPS-220

Articolo n..: 11175034

  • LED spot light
  • red
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
Illumination / Illumination accessories – ZVI_LED Spot5WFL-B/SPS-220 – ZVI_LED Spot5WFL-IR850/SPS-220 – ZVI_LED Spot5WFL-R/SPS-220 – ZVI_LED Spot5WFL-W/SPS-100 – ZVI_LED Spot5WFL-W/SPS-220 – ZVI_LED Spot5W-W ZVI-LED Spot5WFL-IR850/SPS-220

Articolo n..: 11175035

  • LED spot light
  • infrared
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
Illumination / Illumination accessories – ZVI_LED Spot5WFL-B/SPS-220 – ZVI_LED Spot5WFL-IR850/SPS-220 – ZVI_LED Spot5WFL-R/SPS-220 – ZVI_LED Spot5WFL-W/SPS-100 – ZVI_LED Spot5WFL-W/SPS-220 – ZVI_LED Spot5W-W ZVI-LED Spot5WFL-B/SPS-220

Articolo n..: 11175036

  • LED spot light
  • blue
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)

In alto