Technical data
Technical data - electrical ratings
Voltage supply
  • 4.75...30 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤50 mA (24 VDC)
  • ≤180 mA (5 VDC) + output load, max. 250 mA
Pulses per revolution
  • 1 … 8192
Sensing method
  • Optical
Output frequency
  • ≤300 kHz (TTL)
  • ≤160 kHz (HTL)
Output signals
  • A, B, Z
  • A, B, Z + complement, ½ cycle index gated with negative B channel
Output stages
  • Linedriver (TTL, 7272) Vout = 5 V, short-circuit proof
  • Push-pull (HTL, 7272) Vout = Vin, short-circuit proof
Programmable parameters
  • Output resolution in increments of one (can be different for A and B)
  • Output level TTL/HTL
  • Zero pulse width and position
  • Rotational direction CW/CCW
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • UL approval / E240061
  • RoHS compliant EU guideline 2011/65/EC
  • CE
Technical data - mechanical design
Size (flange)
  • ø3.15" (ø80 mm)
Shaft type
  • ø0.375...1" (ø9.525...25.4 mm) (through hollow shaft isolated)
Bore runout
  • 0.0016" (0.04 mm) TIR max.
Admitted misalignment
  • 0.004" (0.1016 mm) radial TIR (end of shaft)
  • 0.01" (0.254 mm) axial
Protection EN 60529
  • IP 54
  • IP 65
  • IP 67
Operating speed
  • ≤5000 rpm (see temperature diagram)
Bearing
  • 52100 SAE high carbon steel (ABEC 5)
Starting torque
  • ≤3 in-oz (77 °F, IP 65)
  • ≤0.02 Nm (+25 °C, IP 65)
Rotor moment of inertia
  • 2.3 oz-in² (420 gcm²)
Service life
  • Bearing: typ. 13 billion rev. (89000 h/2500 rpm)
Material
  • Housing: aluminium, powder-coated
  • Shaft: stainless steel
Operating temperature
  • -40...+212 °F (-40...+100 °C), (fixed cable): see temperature diagram
Relative humidity
  • 98 % non-condensing
Resistance
  • EN 60068-2-6 Vibration 20 g, 60-2000 Hz
  • EN 60068-2-27 Shock 200 g, 6 ms
Connection
  • MIL-connector, 7-pin
  • MIL-connector, 10-pin
  • Cable (AWG26 wire)
Weight approx.
  • 23 oz.
  • 660 g

Software
Software

Downloads
Data sheet
Quickstart
Certificates / approvals
CAD

Accesorios
Mounting accessories
The selected altAttribute does not exist! Torque arm T1

Artículo no..: 11076339

  • Fast and easy mounting on encoder. Prevents against bearing force overlaod.
  • Fixed length, for bolt 3/8" with plastic clip and screws
The selected altAttribute does not exist! Torque arm T3

Artículo no..: 11075692

  • Fast and easy mounting on encoder. Prevents against bearing force overlaod. Flexible orientation of fixing point.
  • Adjustable length, for bolt 1/4" with plastic clip and screws
The selected altAttribute does not exist! Torque arm T4

Artículo no..: 11075690

  • Fast and easy mounting on encoder. Prevents against bearing force overlaod. Flexible orientation of fixing point.
  • Adjustable length, for bolt 5/16" with plastic clip and screws
The selected altAttribute does not exist! Torque arm T5

Artículo no..: 11071506

  • Fast and easy mounting on encoder. Prevents against bearing force overlaod. Flexible orientation of fixing point.
  • Adjustable length, for bolt 3/8" with plastic clip and screws
The selected altAttribute does not exist! Torque arm T6

Artículo no..: 11167978

  • Fast and easy mounting on encoder. Prevents against bearing force overlaod. Flexible orientation of fixing point.
  • Adjustable length, kit for bolts 1/4", 5/16" and 3/8" with plastic clip and screws
The selected altAttribute does not exist! Reducer insert HS35 ø0.375" (ø9.525 mm)

Artículo no..: 11084462

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Reducer insert HS35 ø0.50" (ø12.7 mm)

Artículo no..: 11078636

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Reducer insert HS35 ø0.625" (ø15.875 mm)

Artículo no..: 11080114

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Reducer insert HS35 ø0.75" (ø19.05 mm)

Artículo no..: 11078639

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Reducer insert HS35 ø0.87" (ø22.225 mm)

Artículo no..: 11078654

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Reducer insert HS35 ø10 mm

Artículo no..: 11087744

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Reducer insert HS35 ø12 mm

Artículo no..: 11087745

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Reducer insert HS35 ø14 mm

Artículo no..: 11087746

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Reducer insert HS35 ø15 mm

Artículo no..: 11148651

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Reducer insert HS35 ø16 mm

Artículo no..: 11087747

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Reducer insert HS35 ø18 mm

Artículo no..: 11087748

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Reducer insert HS35 ø20 mm

Artículo no..: 11087750

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Dust cap HS35

Artículo no..: 11075459

  • Fast and easy mounting on encoder backside. Prevents encoder bearing against dust, dirt and fluids. Sealing up to IP 67.
The selected altAttribute does not exist! Protective cage HS35

Artículo no..: 11080884

  • Protective cover; for NEMA 56C-face (4.5") and fan-cover. For attachment to a fan cover hammer head bolts are recommended (not included).
Connectors and cables
NAC 25E 7-pin Mil Spec Mating Connector (Stock in US)

Artículo no..: 11150977

  • NAC 25E 7-pin Mil Spec Mating Connector (female)
  • Stock in US
CNAC 25E0500 7-pin Mil Spec Mating Connector + cable L=5 m (Stock in US)

Artículo no..: 11150863

  • Shielded connection cable with mating connector NAC 25E 7-pin Mil Spec (female contacts) and stranded wires 0.14 mm² with wire end sleeves
  • Cable length 5 m
  • Stock in US
CNAC 25E1000 7-pin Mil Spec Mating Connector + cable L=10 m (Stock in US)

Artículo no..: 11150865

  • Shielded connection cable with mating connector NAC 25E 7-pin Mil Spec (female contacts) and stranded wires 0.14 mm² with wire end sleeves
  • Cable length 10 m
  • Stock in US
NAC 29H 10-pin Mil Spec Mating Connector (Stock in US)

Artículo no..: 11150978

  • NAC 29H 10-pin Mil Spec Mating Connector (female)
  • Stock in US
CNAC 29H0200 10-pin Mil Spec Mating Connector + cable L=2 m (Stock in US)

Artículo no..: 11151376

  • Shielded connection cable with mating connector NAC 29H 10-pin Mil Spec (female contacts) and stranded wires 0.14 mm² with wire end sleeves
  • Cable length 2 m
  • Stock in US
CNAC 29H0500 10-pin Mil Spec Mating Connector + cable L=5 m (Stock in US)

Artículo no..: 11150869

  • Shielded connection cable with mating connector NAC 29H 10-pin Mil Spec (female contacts) and stranded wires 0.14 mm² with wire end sleeves
  • Cable length 5 m
  • Stock in US
CNAC 29H1000 10-pin Mil Spec Mating Connector + cable L=10 m (Stock in US)

Artículo no..: 11150871

  • Shielded connection cable with mating connector NAC 29H 10-pin Mil Spec (female contacts) and stranded wires 0.14 mm² with wire end sleeves
  • Cable length 10 m
  • Stock in US
CNAC 29H1500 10-pin Mil Spec Mating Connector + cable L=15 m (Stock in US)

Artículo no..: 11151328

  • Shielded connection cable with mating connector NAC 29H 10-pin Mil Spec (female contacts) and stranded wires 0.14 mm² with wire end sleeves
  • Cable length 15 m
  • Stock in US
CNAC 29H2500 10-pin Mil Spec Mating Connector + cable L=25 m (Stock in US)

Artículo no..: 11150872

  • Shielded connection cable with mating connector NAC 29H 10-pin Mil Spec (female contacts) and stranded wires 0.14 mm² with wire end sleeves
  • Cable length 25 m
  • Stock in US
NAC 25E 7-pin Mil Spec Mating Connector

Artículo no..: 11128642

  • NAC 25E 7-pin Mil Spec Mating Connector (female)
CNAC 25E 7-pin Mil Spec Mating Connector + cable L=10 ft (3.05 m)

Artículo no..: 11078440

  • Shielded connection cable with mating connector NAC 25E 7-pin Mil Spec (female contacts) and stranded wires 0.14 mm² with wire end sleeves
  • Cable length 10 ft (3.05 m)
CNAC 25E 7-pin Mil Spec Mating Connector + cable L=20 ft (6.10 m)

Artículo no..: 11078442

  • Shielded connection cable with mating connector NAC 25E 7-pin Mil Spec (female contacts) and stranded wires 0.14 mm² with wire end sleeves
  • Cable length 20 ft (6.10 m)
CNAC 25E 7-pin Mil Spec Mating Connector + cable L=30 ft (9.15 m)

Artículo no..: 11078446

  • Shielded connection cable with mating connector NAC 25E 7-pin Mil Spec (female contacts) and stranded wires 0.14 mm² with wire end sleeves
  • Cable length 30 ft (9.15 m)
NAC 29H 10-pin Mil Spec Mating Connector

Artículo no..: 11126235

  • NAC 29H 10-pin Mil Spec Mating Connector (female)
CNAC 29H 10-pin Mil Spec Mating Connector + cable L=10 ft (3.05 m)

Artículo no..: 11078307

  • Shielded connection cable with mating connector NAC 29H 10-pin Mil Spec (female contacts) and stranded wires 0.14 mm² with wire end sleeves
  • Cable length 10 ft (3.05 m)
CNAC 29H 10-pin Mil Spec Mating Connector + cable L=20 ft (6.10 m)

Artículo no..: 11078427

  • Shielded connection cable with mating connector NAC 29H 10-pin Mil Spec (female contacts) and stranded wires 0.14 mm² with wire end sleeves
  • Cable length 20 ft (6.10 m)
CNAC 29H 10-pin Mil Spec Mating Connector + cable L=30 ft (9.15 m)

Artículo no..: 11078428

  • Shielded connection cable with mating connector NAC 29H 10-pin Mil Spec (female contacts) and stranded wires 0.14 mm² with wire end sleeves
  • Cable length 30 ft (9.15 m)
Programming accessories
PC software – PC Software PC Programming Tool Z-PA-EI-P
For programmable encoders EIL580P, HS35P, ITD2PH00.2

Artículo no..: 11120547

  • PC Programming Tool incl. Encoder Software
  • Easy and intuitive operation
  • Memory of several encoder configurations
  • Encoder diagnostics with monitor output
  • USB powered
  • Product documentation by printing customized product labels
Handheld programming tool Handheld Programming Tool Z-PA-EI-H

Artículo no..: 11120657

  • Battery operated stand-alone solution
  • Intuitive, fully menu-driven programming
  • Four user-assigned buttons for simple and quick programming
  • Memory of several encoder configurations
  • Backlit display
  • LED status indicator
  • Encoder diagnostic functions

Hasta la cima