Encoder Software v3.3 05.07.16
Data sheet – ExEIL580P-B
Data sheet – ExEIL580P-B
Data sheet – ExEIL580P-B
Data sheet – ExEIL580P-B
ExEIL580P
EIL580P Programmable
EIL580P Programmable
EIL580P Programmable
DoC / CoC - ExEIL580
EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable axial, without stator coupling, IP65 / STEP (EIL580-BN14.5Tx.xxxxx.A)
EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable axial, stator coupling, IP65 / STEP (EIL580-BT14.5Tx.xxxxx.A)
EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable axial, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Tx.xxxxx.A)
EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable radial, without stator coupling, IP65 / STEP (EIL580-BN14.5Rx.xxxxx.A)
EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable radial, stator coupling, IP65 / STEP (EIL580-BT14.5Rx.xxxxx.A)
EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable radial, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Rx.xxxxx.A)
EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable tangential, without stator coupling, IP65 / STEP (EIL580-BN14.5Px.xxxxx.A)
EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable tangential, stator coupling, IP65 / STEP (EIL580-BT14.5Px.xxxxx.A)
EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable tangential, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Px.xxxxx.A)
EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 axial, without stator coupling, IP65 / STEP (EIL580-BN14.5Ax.xxxxx.A)
EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 axial, stator coupling, IP65 / STEP (EIL580-BT14.5Ax.xxxxx.A)
EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 axial, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Ax.xxxxx.A)
EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, without stator coupling, IP65 / STEP (EIL580-BN14.5Bx.xxxxx.A)
EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, stator coupling, IP65 / STEP (EIL580-BT14.5Bx.xxxxx.A)
EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Bx.xxxxx.A)
EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 axial, without stator coupling, IP65 / STEP (EIL580-BN14.5Dx.xxxxx.A)
EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 axial, stator coupling, IP65 / STEP (EIL580-BT14.5Dx.xxxxx.A)
EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 axial, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Dx.xxxxx.A)
EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, without stator coupling, IP65 / STEP (EIL580-BN14.5Fx.xxxxx.A)
EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, stator coupling, IP65 / STEP (EIL580-BT14.5Fx.xxxxx.A)
EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Fx.xxxxx.A)
Torque arm, 1-arm (mounting kit 006)
Bolt circle ø74…94 mm, mounting M4/M5
Article no.: 11066083 |
|
|
Torque arm, 1-arm (mounting kit 021)
Bolt circle ø65.5...281 mm, mounting M4, can be cut to length
Article no.: 11073119 |
|
|
Torque arm, 1-arm (mounting kit 028)
Bolt circle ø74…94 mm, mounting M6
Article no.: 11067367 |
|
|
Stator coupling, 2-armed (mounting kit 046)
Bolt circle ø63 mm, mounting M3
Article no.: 11100198 |
|
|
Torque arm, 1-arm (mounting kit 047)
Bolt circle ø63...94 mm, mounting M4
Article no.: 11113210 |
|
|
Torque arm, 1-arm (mounting kit 048)
Bolt circle ø76.5...83 mm, mounting M4
Article no.: 11124300 |
|
|
Rigid mounting plate, 1-arm (mounting kit 099)
Bolt circle ø95 mm, mounting M6
Article no.: 11155325 |
|
|
Fan cover clip 8 mm
Article no.: 11106627 |
|
|
Clamping ring 12/31/ 8 M3 8.8
for EIL580 hollow shaft ø8...10 mm for clamping at A or B side
Article no.: 11094674 |
|
|
Clamping ring 17/31/ 8 M3 8.8
for EIL580 hollow shaft ø12...15 mm for clamping at A side
Article no.: 11094675 |
|
|
Insulating sleeve ø10 mm/ø12 mm/25 mm long
Article no.: 11116921 |
|
|
Insulating sleeve ø12 mm/ø14 mm/25 mm long
Article no.: 11116923 |
|
Handheld Programming Tool Z-PA-EI-H
Article no.: 11120657 |
|
|
PC Programming Tool Z-PA-EI-P
For programmable encoders EIL580P, HS35P, ITD2PH00.2
Article no.: 11120547 |
|
|
Connection cable connector M12 / connector D-SUB, 0.2 m
Article no.: 11119280 |
|
|
Connection cable connector M12 / connector D-SUB, 1 m
Article no.: 11119720 |
|
|
Connection cable connector M23 (CW) / connector D-SUB, 0.2 m
Article no.: 11119257 |
|
|
Connection cable connector M23 (CW) / connector D-SUB, 1 m
Article no.: 11119723 |
|