Product portfolio
36 mm – synchro flange – 36 mm – integrated interface, robust magnetic

36 mm – synchro flange

MAGRES EAM360-SW

  • Solid shaft 6 mm (synchro flange)
  • SSI, CANopen, CANopen Lift
  • Additional incremental signals at SSI & CANopen
Open in product selector
36 mm – blind hollow shaft

36 mm – blind hollow shaft

MAGRES EAM360-B

  • Hollow shaft 10 … 15 mm
  • SSI, CANopen, CANopen Lift
  • Additional incremental signals at SSI & CANopen
Open in product selector
36 mm – bearingless kit

36 mm – Bearingless on-axis magnet encoders

MAGRES EAM360-K

  • Magnet bore 6 … 12 mm
  • SSI, CANopen, CANopen Lift
  • Additional incremental signals at SSI & CANopen
Open in product selector

Video "Robust precision"
 

MAGRES EAM are especially predestined for the tough outdoor application, such as for determining the boom position of a mobile crane. The use in safety-relevant applications up to PLd is possible thanks to ISO 13849 compliant firmware.


Your benefits
  • Reliable operation and reduced downtime also in rough environments
    • Robust magnetic sensing, ISO 13849 compliant firmware, shock resistant up to 500 g
  • „Precise positioning, easy design-in
    • Angular accuracy up to ±0.15°
  • Easy & flexible product selection
    • Broad portfolio, all relevant shaft, flange and connector versions, all relevant interfaces
  • Excellent price-performance ratio
    • Reduced number of components, high portfolio modularity

Applications

Robust and precise detection of position and speed

  • Packaging
  • Medical industry
  • Handling and mounting systems
  • Wood, plastic or metal processing
  • Textile machinery
  • Elevators

Downloads

맨 위로