Dati tecnici
Technical data - electrical ratings
Voltage supply
  • With DSL.R: 15...30 VDC
  • With DSL.E: 9...30 VDC
Consumption w/o load
  • ≤200 mA
Shaft insulation
  • Suitable up to 2.8 kV
Technical data - electrical ratings (encoder)
Pulses per revolution
  • 512 … 2500
Phase shift
  • 90 ° ±20°
Duty cycle
  • 40…60 %
Reference signal
  • Zero pulse, width 90°
Output frequency
  • ≤120 kHz
Output signals
  • K1, K2, K0 + inverted
Output stages
  • HTL
  • TTL/RS422
Sensing method
  • Optical
Technical data - electrical ratings (speed switch)
Interface
  • RS485
Switching accuracy
  • ± 2 % (or Digit)
Switching outputs
  • With DSL.R: 3 outputs, speed control
  • With DSL.E: 2 outputs, speed control and 1 control output
Output switching capacity
  • With DSL.R: 12 VDC; ≤40 mA
  • With DSL.E: 5...230 VAC/VDC; 5...250 mA
  • (EAC: <50 VAC / 75 VDC)
Switching delay time
  • ≤40 ms
Dati tecnici - progettazione meccanica
Size (flange)
  • ø105 mm
Shaft type
  • ø16 mm (blind hollow shaft)
Admitted shaft load
  • ≤450 N axial
  • ≤600 N radial
Protection EN 60529
  • IP 66
Speed (n)
  • ≤6000 rpm
Range of switching speed (ns)
  • Pulses = 512: ±16...6000 rpm
  • Pulses = 1024: ±8...6000 rpm
  • Pulses = 2048: ±4...3500 rpm
  • Pulses = 2500: ±3...2900 rpm
Operating torque
  • ≤2 Ncm
Rotore momento d‘inerzia
  • 340 gcm²
Materiale
  • Housing: aluminium
  • Albero: acciaio inox
Temperatura operativa
  • -30...+85 °C
Resistenza
  • IEC 60068-2-6
  • Vibrazione 10 g, 10-2000 Hz
  • IEC 60068-2-27
  • Urti 200 g, 6 ms
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions C4 according to ISO 12944-2
Protezione da esplosione
  • II 3 G Ex ec IIC T4 Gc (gas)
  • II 3 D Ex tc IIIC T135°C Dc (dust)
  • (only with option ATEX)
Allacciamento
  • Terminal box
Peso ca.
  • 3,1 kg
Immunità alle interferenze
  • EN 61000-6-2
Emissione di interferenze
  • EN 61000-6-3
Approvazione
  • CE

software
Software

Scaricare
Data sheet
Operating Manual
Software Manual
Declaration of conformity
CAD

Accessori
Accessori di montaggio
Mounting kit for torque arm size M6 and earthing strap

Articolo n..: 11077197

Mounting kit for fixing a torque arm size M6 and an earthing strap.

Mounting and dismounting set

Articolo n..: 11077087

Mounting and dismounting set for fixing a blind hollow shaft encoder to the drive shaft and for dismounting the encoder from the drive shaft.

Torque arm M6, length 67...70 mm

Articolo n..: 11043628

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 67...70 mm
Torque arm M6, length 120...130 mm (≥71 mm)

Articolo n..: 11004078

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 120...130 mm
  • Can be shortened to ≥71 mm
Torque arm M6, length 425...460 mm (≥131 mm)

Articolo n..: 11002915

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 425...460 mm
  • Can be shortened to ≥131 mm
Torque arm M6 insulated, length 67...70 mm

Articolo n..: 11054917

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 67...70 mm
Torque arm M6 insulated, length 120...130 mm (≥71 mm)

Articolo n..: 11072795

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 120...130 mm
  • Can be shortened to ≥71 mm
Torque arm M6 insulated, length 425...460 mm (≥131 mm)

Articolo n..: 11082677

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 425...460 mm
  • Can be shortened to ≥131 mm
Connettori e cavi
Sensor cable for encoders HEK 8

The sensor cable HEK 8 is a proven industrial product designed to match high demands. It is halogen free and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL 20233. The cable can be supplied in any length and pre-fitted with various connectors.

USB → RS485 converter

Articolo n..: 11064248

  • USB 2.0 to RS485 converter for Laptop and PC
  • USB 1.1 and 2.0 compatibility
  • Supports two-wire RS485 read/write operation
  • Power supply via USB
USB → RS485 converter with connecting cable for DSL

Articolo n..: 11117345

  • Connecting cable for DSL-RS485 interface
  • USB 2.0 to RS485 converter for Laptop and PC
  • USB 1.1 and 2.0 compatibility
  • Supports two-wire RS485 read/write operation
  • Power supply via USB

In alto