Technical data
Technical data - electrical ratings
Shaft insulation
  • Suitable up to 2.8 kV
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Technical data - electrical ratings (encoder)
Voltage supply
  • 9...30 VDC; 5 VDC ±5 %
Consumption w/o load
  • ≤100 mA
Pulses per revolution
  • 300 … 5000
Phase shift
  • 90 ° ±20°
Duty cycle
  • 40…60 %
Reference signal
  • Zero pulse, width 90°
Output frequency
  • ≤120 kHz
  • ≤300 kHz (on request)
Output signals
  • K1, K2, K0 + inverted
  • Error output (option EMS)
Output stages
  • HTL, TTL/RS422
Technical data - electrical ratings (speed switch)
Switching accuracy
  • ± 4 % (≤1500 rpm)
  • ± 2 % (>1500 rpm)
Switching hysteresis
  • = 30 % of switching speed
Switching outputs
  • 1 output, speed control
Output switching capacity
  • ≤6 A / 250 VAC; ≤1 A / 48 VDC
  • (EAC: <50 VAC / 75 VDC)
Minimum switching current
  • 100 mA
Switching delay time
  • ≤40 ms
Technical data - mechanical design
Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Admitted shaft load
  • ≤450 N axial, ≤600 N radial
Protection EN 60529
  • IP 66
Operating speed
  • ≤6000 rpm
Range of switching speed (ns)
  • 650...6000 rpm
Operating torque typ.
  • 6 Ncm
Rotor moment of inertia
  • 680 gcm²
Material
  • Housing: aluminium die-cast
  • Shaft: stainless steel
Operating temperature
  • -20...+85 °C
Resistance
  • IEC 60068-2-6
  • Vibration 5 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 50 g, 6 ms
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions C4 according to ISO 12944-2
Shaft insulation
  • 2.8 kV
Transmission length
  • ≤350 m at 100 kHz (HTL-P)
  • ≤550 m at 100 kHz (TTL)
Connection
  • 2x terminal box
  • 3x terminal box (with option M)
Weight approx.
  • 2.3 kg
  • 2.5 kg (with option M)
Approval
  • CE

Downloads
Data sheet
Operating Manual
Declaration of conformity

Accessori
Mounting accessories
Mounting kit for torque arm size M6 and earthing strap

Articolo n..: 11077197

Mounting kit for fixing a torque arm size M6 and an earthing strap.

Mounting and dismounting set

Articolo n..: 11077087

Mounting and dismounting set for fixing a blind hollow shaft encoder to the drive shaft and for dismounting the encoder from the drive shaft.

Torque arm M6, length 67...70 mm

Articolo n..: 11043628

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 67...70 mm
Torque arm M6, length 120...130 mm (≥71 mm)

Articolo n..: 11004078

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 120...130 mm
  • Can be shortened to ≥71 mm
Torque arm M6, length 425...460 mm (≥131 mm)

Articolo n..: 11002915

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 425...460 mm
  • Can be shortened to ≥131 mm
Torque arm M6 insulated, length 67...70 mm

Articolo n..: 11054917

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 67...70 mm
Torque arm M6 insulated, length 120...130 mm (≥71 mm)

Articolo n..: 11072795

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 120...130 mm
  • Can be shortened to ≥71 mm
Torque arm M6 insulated, length 425...460 mm (≥131 mm)

Articolo n..: 11082677

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 425...460 mm
  • Can be shortened to ≥131 mm
Connettori e cavi
Sensor cable for encoders HEK 8

The sensor cable HEK 8 is a proven industrial product designed to match high demands. It is halogen free and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL 20233. The cable can be supplied in any length and pre-fitted with various connectors.


In alto