Technical data
General data
Scanning range Sd
  • 0 … 500 mm
Reflector position Sde
  • 40 … 500 mm
Adjusting range reflector (operating range)
  • ± 2,5 % Sde
Adjusting range reflector (limit range)
  • ± 5 % Sde
Version
  • IO-Link
Repeat accuracy
  • < 0.5 mm
Response time ton/toff min
  • < 16 ms
Response time ton/toff standard
  • < 40 ms
Temperature drift
  • > 50 mm < 2 % of distance to target Sde
  • < 50 mm ± 1 mm
Power-up drift
  • Compensated after 15 min.
Sonic frequency
  • 290 kHz
Adjustment
  • line-Teach, IO-Link
Alignment aid
  • Light indicator flashing
Light indicator
  • LED yellow
Power on indication
  • LED green
Alignment measuring axis
  • < 2°
Resolution
  • < 0.3 mm
Electrical data
Voltage supply range +Vs
  • 12 … 30 VDC
Current consumption typ.
  • 35 mA
Output circuit
  • Push-pull
Output current
  • 100 mA
Voltage drop Vd
  • <3 VDC
Residual ripple
  • < 10 % Vs
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Communication interface
Interface
  • IO-Link V1.1
Baud rate
  • 38,4 kBaud (COM 2)
Cycle time
  • ≥ 8 ms
Process data length
  • 48 Bit
Process data structure
  • Bit 0 = SSC1 (distance)
  • Bit 1 = SSC2 (distance)
  • Bit 2 = quality
  • Bit 3 = alarm
  • Bit 5 = SSC4 (counter)
  • Bit 8-15 = scale factor
  • Bit 16-47 = 32 Bit measurement
IO-Link port type
  • Class A
Additional data
  • Distance
  • Excess gain
  • Operating cycles
  • Operating hours
  • Boot cycles
  • Operating voltage
  • Device temperature
  • Histograms
Adjustable parameters
  • Time filters
  • LED status indicators
  • Output logic
  • Output circuit
  • Counter
  • Beam forming
  • Deactivate the sensor element
  • Find Me function
Mechanical data
Design
  • Cylindrical threaded
Housing material
  • Brass nickel plated
Width / diameter
  • 12 mm
Height / length
  • 50 mm
Connection types
  • Connector M12 5 pin
Tightening torque max.
  • 15 Nm (Front: 10 Nm)
Ambient conditions
Operating temperature
  • -25 … +65 °C
Storage temperature
  • -40 … +75 °C
Protection class
  • IP 67

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Software
Software

Downloads
Data sheet
Quickstart
Software Manual
EPLAN

Diagrams
Typical sonic cone profile

Drawings
Drawings
Connection diagram
Pin assignment

Zubehör
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Artikelnr.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP67 – IO-Link Master PROFINET, 8-Port, IP67 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master PROFINET, 8-Port, IP67

Artikelnr.: 11215447

  • IP67 field device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 PROFINET ports
  • Supports Modbus/TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP20 – IO-Link Master PROFINET, 8-Port, IP20 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master PROFINET, 8-Port, IP20

Artikelnr.: 11215445

  • IP20 control cabinet device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 PROFINET ports
  • Supports Modbus/TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP67 – IO-Link Master PROFINET, 8-Port, IP67 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master EtherNet/IP, 8-Port, IP67

Artikelnr.: 11215460

  • IP67 field device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 EtherNet/IP ports
  • Supports Modbus/TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP20 – IO-Link Master PROFINET, 8-Port, IP20 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master EtherNet/IP, 8-Port, IP20

Artikelnr.: 11215448

  • IP20 control cabinet device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 EtherNet/IP ports
  • Supports Modbus/TCP and OPC UA
The selected altAttribute does not exist! USB-C IO-Link Master

Artikelnr.: 11234828

  • Compact IO-Link master perfectly suited for testing and getting to know IO-Link sensors
  • Simple power supply via USB-C
  • Quick and easy connection with the Baumer Sensor Suite
  • Specifically designed with the needs of engineering and service in mind
Peripherals – SensControl  – Wireless IO-Link master and app – Wireless IO-Link master SensControl
Wireless IO-Link Master

Artikelnr.: 11214576

  • On-site configuration and monitoring of IO-Link devices (sensors/actuators)
  • Communication via WLAN, Bluetooth LE and IO-Link
  • Power supply by integrated rechargeable battery
  • Increased mobility and easy to use via SensControl app
Mounting accessories
Sensofix series 12 round

Artikelnr.: 10151720

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Artikelnr.: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Artikelnr.: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Artikelnr.: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Artikelnr.: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Artikelnr.: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Artikelnr.: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate series 300 and ø12 mm

Artikelnr.: 11707701

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Artikelnr.: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Artikelnr.: 11707703

  • Material: Plastic (PA)
  • Part of an assembly
Cables with open-ended wires
The selected altAttribute does not exist! CAM12.A5-11232985

Artikelnr.: 11232985

  • M12, female, A-coded, 5-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230337

Artikelnr.: 11230337

  • M12, female, A-coded, 5-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11232986

Artikelnr.: 11232986

  • M12, female, A-coded, 5-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230338

Artikelnr.: 11230338

  • M12, female, A-coded, 5-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230974

Artikelnr.: 11230974

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11232987

Artikelnr.: 11232987

  • M12, female, A-coded, 5-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11232988

Artikelnr.: 11232988

  • M12, Buchse, A-kodiert, 5-polig; PUR, 2000 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
The selected altAttribute does not exist! CAM12.A5-11232989

Artikelnr.: 11232989

  • M12, Buchse, A-kodiert, 5-polig; PUR, 2500 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
The selected altAttribute does not exist! CAM12.A5-11232995

Artikelnr.: 11232995

  • M12, Buchse, A-kodiert, 5-polig; PUR, 100 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
The selected altAttribute does not exist! CAM12.A5-11230345

Artikelnr.: 11230345

  • M12, Buchse, A-kodiert, 5-polig; PUR, 200 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
The selected altAttribute does not exist! CAM12.A5-11232996

Artikelnr.: 11232996

  • M12, Buchse, A-kodiert, 5-polig; PUR, 300 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
The selected altAttribute does not exist! CAM12.A5-11230346

Artikelnr.: 11230346

  • M12, Buchse, A-kodiert, 5-polig; PUR, 500 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
The selected altAttribute does not exist! CAM12.A5-11230977

Artikelnr.: 11230977

  • M12, Buchse, A-kodiert, 5-polig; PUR, 1000 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
The selected altAttribute does not exist! CAM12.A5-11232997

Artikelnr.: 11232997

  • M12, Buchse, A-kodiert, 5-polig; PUR, 1500 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
The selected altAttribute does not exist! CAM12.A5-11232998

Artikelnr.: 11232998

  • M12, Buchse, A-kodiert, 5-polig; PUR, 2000 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
The selected altAttribute does not exist! CAM12.A5-11232999

Artikelnr.: 11232999

  • M12, Buchse, A-kodiert, 5-polig; PUR, 2500 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
LED-Anschlusskabel
Anschlusskabel – CAM12.A5-11232990 – CAM12.A5-11230975 – CAM12.A5-11232991 – CAM12.A5-11230402 – CAM12.A5-11230976 – CAM12.A5-11232992 – CAM12.A5-11232993 – CAM12.A5-11232994 CAM12.A5-11232990

Artikelnr.: 11232990

  • M12, Buchse, A-kodiert, 5-polig; PUR, 100 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A5-11232990 – CAM12.A5-11230975 – CAM12.A5-11232991 – CAM12.A5-11230402 – CAM12.A5-11230976 – CAM12.A5-11232992 – CAM12.A5-11232993 – CAM12.A5-11232994 CAM12.A5-11230975

Artikelnr.: 11230975

  • M12, Buchse, A-kodiert, 5-polig; PUR, 200 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A5-11232990 – CAM12.A5-11230975 – CAM12.A5-11232991 – CAM12.A5-11230402 – CAM12.A5-11230976 – CAM12.A5-11232992 – CAM12.A5-11232993 – CAM12.A5-11232994 CAM12.A5-11232991

Artikelnr.: 11232991

  • M12, Buchse, A-kodiert, 5-polig; PUR, 300 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A5-11232990 – CAM12.A5-11230975 – CAM12.A5-11232991 – CAM12.A5-11230402 – CAM12.A5-11230976 – CAM12.A5-11232992 – CAM12.A5-11232993 – CAM12.A5-11232994 CAM12.A5-11230402

Artikelnr.: 11230402

  • M12, Buchse, A-kodiert, 5-polig; PUR, 500 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A5-11232990 – CAM12.A5-11230975 – CAM12.A5-11232991 – CAM12.A5-11230402 – CAM12.A5-11230976 – CAM12.A5-11232992 – CAM12.A5-11232993 – CAM12.A5-11232994 CAM12.A5-11230976

Artikelnr.: 11230976

  • M12, Buchse, A-kodiert, 5-polig; PUR, 1000 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A5-11232990 – CAM12.A5-11230975 – CAM12.A5-11232991 – CAM12.A5-11230402 – CAM12.A5-11230976 – CAM12.A5-11232992 – CAM12.A5-11232993 – CAM12.A5-11232994 CAM12.A5-11232992

Artikelnr.: 11232992

  • M12, Buchse, A-kodiert, 5-polig; PUR, 1500 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A5-11232990 – CAM12.A5-11230975 – CAM12.A5-11232991 – CAM12.A5-11230402 – CAM12.A5-11230976 – CAM12.A5-11232992 – CAM12.A5-11232993 – CAM12.A5-11232994 CAM12.A5-11232993

Artikelnr.: 11232993

  • M12, Buchse, A-kodiert, 5-polig; PUR, 2000 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A5-11232990 – CAM12.A5-11230975 – CAM12.A5-11232991 – CAM12.A5-11230402 – CAM12.A5-11230976 – CAM12.A5-11232992 – CAM12.A5-11232993 – CAM12.A5-11232994 CAM12.A5-11232994

Artikelnr.: 11232994

  • M12, Buchse, A-kodiert, 5-polig; PUR, 2500 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A5-11233000 – CAM12.A5-11230978 – CAM12.A5-11233001 – CAM12.A5-11230406 – CAM12.A5-11230979 – CAM12.A5-11233002 – CAM12.A5-11233003 – CAM12.A5-11233004 CAM12.A5-11233000

Artikelnr.: 11233000

  • M12, Buchse, A-kodiert, 5-polig; PUR, 100 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Anschlusskabel – CAM12.A5-11233000 – CAM12.A5-11230978 – CAM12.A5-11233001 – CAM12.A5-11230406 – CAM12.A5-11230979 – CAM12.A5-11233002 – CAM12.A5-11233003 – CAM12.A5-11233004 CAM12.A5-11230978

Artikelnr.: 11230978

  • M12, Buchse, A-kodiert, 5-polig; PUR, 200 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Anschlusskabel – CAM12.A5-11233000 – CAM12.A5-11230978 – CAM12.A5-11233001 – CAM12.A5-11230406 – CAM12.A5-11230979 – CAM12.A5-11233002 – CAM12.A5-11233003 – CAM12.A5-11233004 CAM12.A5-11233001

Artikelnr.: 11233001

  • M12, Buchse, A-kodiert, 5-polig; PUR, 300 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Anschlusskabel – CAM12.A5-11233000 – CAM12.A5-11230978 – CAM12.A5-11233001 – CAM12.A5-11230406 – CAM12.A5-11230979 – CAM12.A5-11233002 – CAM12.A5-11233003 – CAM12.A5-11233004 CAM12.A5-11230406

Artikelnr.: 11230406

  • M12, Buchse, A-kodiert, 5-polig; PUR, 500 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Anschlusskabel – CAM12.A5-11233000 – CAM12.A5-11230978 – CAM12.A5-11233001 – CAM12.A5-11230406 – CAM12.A5-11230979 – CAM12.A5-11233002 – CAM12.A5-11233003 – CAM12.A5-11233004 CAM12.A5-11230979

Artikelnr.: 11230979

  • M12, Buchse, A-kodiert, 5-polig; PUR, 1000 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Anschlusskabel – CAM12.A5-11233000 – CAM12.A5-11230978 – CAM12.A5-11233001 – CAM12.A5-11230406 – CAM12.A5-11230979 – CAM12.A5-11233002 – CAM12.A5-11233003 – CAM12.A5-11233004 CAM12.A5-11233002

Artikelnr.: 11233002

  • M12, Buchse, A-kodiert, 5-polig; PUR, 1500 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Anschlusskabel – CAM12.A5-11233000 – CAM12.A5-11230978 – CAM12.A5-11233001 – CAM12.A5-11230406 – CAM12.A5-11230979 – CAM12.A5-11233002 – CAM12.A5-11233003 – CAM12.A5-11233004 CAM12.A5-11233003

Artikelnr.: 11233003

  • M12, Buchse, A-kodiert, 5-polig; PUR, 2000 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Anschlusskabel – CAM12.A5-11233000 – CAM12.A5-11230978 – CAM12.A5-11233001 – CAM12.A5-11230406 – CAM12.A5-11230979 – CAM12.A5-11233002 – CAM12.A5-11233003 – CAM12.A5-11233004 CAM12.A5-11233004

Artikelnr.: 11233004

  • M12, Buchse, A-kodiert, 5-polig; PUR, 2500 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel
Verbindungskabel – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A5-11235915

Artikelnr.: 11235915

  • M12, Stecker, A-kodiert, 5-polig; PUR, 100 cm; M12, Buchse, A-kodiert, 5-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A5-11249640

Artikelnr.: 11249640

  • M12, Stecker, A-kodiert, 5-polig; PUR, 200 cm; M12, Buchse, A-kodiert, 5-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A5-11249641

Artikelnr.: 11249641

  • M12, Stecker, A-kodiert, 5-polig; PUR, 300 cm; M12, Buchse, A-kodiert, 5-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A5-11249642

Artikelnr.: 11249642

  • M12, Stecker, A-kodiert, 5-polig; PUR, 500 cm; M12, Buchse, A-kodiert, 5-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A5-11249643

Artikelnr.: 11249643

  • M12, Stecker, A-kodiert, 5-polig; PUR, 1000 cm; M12, Buchse, A-kodiert, 5-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A5-11249644

Artikelnr.: 11249644

  • M12, Stecker, A-kodiert, 5-polig; PUR, 1500 cm; M12, Buchse, A-kodiert, 5-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A5-11249645

Artikelnr.: 11249645

  • M12, Stecker, A-kodiert, 5-polig; PUR, 2000 cm; M12, Buchse, A-kodiert, 5-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A5-11249646

Artikelnr.: 11249646

  • M12, Stecker, A-kodiert, 5-polig; PUR, 2500 cm; M12, Buchse, A-kodiert, 5-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei

Nach oben