Technical data
General data
Type
  • Ultrasonic through beam sensors
Repeat accuracy
  • 0.2 mm
Response time / release time
  • 0.25 ms
Belt speed
  • 4 m/sec
Min. label gap
  • > 2 mm
Label thickness
  • < 5.9 mm
Sensitivity adjustment
  • Teach-in button
  • IO-Link
Output indicator
  • LED yellow
Communication interface
IO-Link
  • Yes
Interface
  • IO-Link V1.1
Baud rate
  • 38,4 kBaud (COM 2)
Electrical data
Voltage supply range +Vs
  • 18 … 35 VDC
Current consumption max. (no load)
  • 40 mA
Output function
  • NO / NC adjustable
Output circuit
  • IO-Link / push-pull
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 90 mm
Fork width Sb
  • 6 mm
Height / length
  • 45 mm
Penetration depth
  • 70 mm
Depth
  • 18 mm
Design
  • U profile
Housing material
  • Aluminum anodized
Connection types
  • Connector M12 5 pin
Ambient conditions
Operating temperature
  • 0 … +60 °C
Protection class
  • IP 67

Software
Software

Downloads
Data sheet
Quickstart
CAD
EPLAN

Drawings
Drawings
Connection diagram
Pin assignment

Accessori
Peripherals
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP67 – IO-Link Master PROFINET, 8-Port, IP67 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master PROFINET, 8-Port, IP67

Articolo n..: 11215447

  • IP67 field device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 PROFINET ports
  • Supports Modbus/TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP67 – IO-Link Master PROFINET, 8-Port, IP67 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master EtherNet/IP, 8-Port, IP67

Articolo n..: 11215460

  • IP67 field device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 EtherNet/IP ports
  • Supports Modbus/TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP20 – IO-Link Master PROFINET, 8-Port, IP20 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master PROFINET, 8-Port, IP20

Articolo n..: 11215445

  • IP20 control cabinet device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 PROFINET ports
  • Supports Modbus/TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP20 – IO-Link Master PROFINET, 8-Port, IP20 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master EtherNet/IP, 8-Port, IP20

Articolo n..: 11215448

  • IP20 control cabinet device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 EtherNet/IP ports
  • Supports Modbus/TCP and OPC UA
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Articolo n..: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! USB IO-Link Master
USB IO-Link Master

Articolo n..: 11048016

  • Integration of IO-Link sensors via USB
  • Including power supply (EU, KOR, USA, AUS, UK) and USB cable
Peripherals – SensControl  – Wireless IO-Link master and app – Wireless IO-Link master SensControl
Wireless IO-Link Master

Articolo n..: 11214576

  • On-site configuration and monitoring of IO-Link devices (sensors/actuators)
  • Communication via WLAN, Bluetooth LE and IO-Link
  • Power supply by integrated rechargeable battery
  • Increased mobility and easy to use via SensControl app
Cables with open-ended wires
The selected altAttribute does not exist! CAM12.A5-11232995

Articolo n..: 11232995

  • M12, female, A-coded, 5-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230345

Articolo n..: 11230345

  • M12, female, A-coded, 5-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11232996

Articolo n..: 11232996

  • M12, female, A-coded, 5-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230346

Articolo n..: 11230346

  • M12, female, A-coded, 5-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230977

Articolo n..: 11230977

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11232997

Articolo n..: 11232997

  • M12, female, A-coded, 5-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11232998

Articolo n..: 11232998

  • M12, female, A-coded, 5-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11232985

Articolo n..: 11232985

  • M12, female, A-coded, 5-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230337

Articolo n..: 11230337

  • M12, female, A-coded, 5-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11232986

Articolo n..: 11232986

  • M12, female, A-coded, 5-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230338

Articolo n..: 11230338

  • M12, female, A-coded, 5-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230974

Articolo n..: 11230974

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11232987

Articolo n..: 11232987

  • M12, female, A-coded, 5-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11232988

Articolo n..: 11232988

  • M12, female, A-coded, 5-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A5-11233005

Articolo n..: 11233005

  • M12, female, A-coded, 5-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A5-11230351

Articolo n..: 11230351

  • M12, female, A-coded, 5-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A5-11233006

Articolo n..: 11233006

  • M12, female, A-coded, 5-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A5-11230352

Articolo n..: 11230352

  • M12, female, A-coded, 5-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A5-11230353

Articolo n..: 11230353

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A5-11233007

Articolo n..: 11233007

  • M12, female, A-coded, 5-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A5-11233008

Articolo n..: 11233008

  • M12, female, A-coded, 5-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A5-11233010

Articolo n..: 11233010

  • M12, female, A-coded, 5-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A5-11230981

Articolo n..: 11230981

  • M12, female, A-coded, 5-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A5-11233011

Articolo n..: 11233011

  • M12, female, A-coded, 5-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A5-11230357

Articolo n..: 11230357

  • M12, female, A-coded, 5-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A5-11230982

Articolo n..: 11230982

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A5-11233012

Articolo n..: 11233012

  • M12, female, A-coded, 5-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A5-11233013

Articolo n..: 11233013

  • M12, female, A-coded, 5-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233025

Articolo n..: 11233025

  • M12, female, A-coded; 5-poles; TPE-S, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230987

Articolo n..: 11230987

  • M12, female, A-coded; 5-poles; TPE-S, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233026

Articolo n..: 11233026

  • M12, female, A-coded; 5-poles; TPE-S, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230449

Articolo n..: 11230449

  • M12, female, A-coded; 5-poles; TPE-S, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230988

Articolo n..: 11230988

  • M12, female, A-coded; 5-poles; TPE-S, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233027

Articolo n..: 11233027

  • M12, female, A-coded; 5-poles; TPE-S, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233028

Articolo n..: 11233028

  • M12, female, A-coded; 5-poles; TPE-S, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233030

Articolo n..: 11233030

  • M12, female, A-coded; 5-poles; TPE-S, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230989

Articolo n..: 11230989

  • M12, female, A-coded; 5-poles; TPE-S, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233031

Articolo n..: 11233031

  • M12, female, A-coded; 5-poles; TPE-S, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230450

Articolo n..: 11230450

  • M12, female, A-coded; 5-poles; TPE-S, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230990

Articolo n..: 11230990

  • M12, female, A-coded; 5-poles; TPE-S, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233032

Articolo n..: 11233032

  • M12, female, A-coded; 5-poles; TPE-S, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233033

Articolo n..: 11233033

  • M12, female, A-coded; 5-poles; TPE-S, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11233050

Articolo n..: 11233050

  • M12, female, A-coded; 5-poles; TPE-S, 100 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11230997

Articolo n..: 11230997

  • M12, female, A-coded; 5-poles; TPE-S, 200 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11233051

Articolo n..: 11233051

  • M12, female, A-coded; 5-poles; TPE-S, 300 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11230454

Articolo n..: 11230454

  • M12, female, A-coded; 5-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11230998

Articolo n..: 11230998

  • M12, female, A-coded; 5-poles; TPE-S, 1000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11233052

Articolo n..: 11233052

  • M12, female, A-coded; 5-poles; TPE-S, 1500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11233053

Articolo n..: 11233053

  • M12, female, A-coded; 5-poles; TPE-S, 2000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11233055

Articolo n..: 11233055

  • M12, female, A-coded; 5-poles; TPE-S, 100 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11230999

Articolo n..: 11230999

  • M12, female, A-coded; 5-poles; TPE-S, 200 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11233056

Articolo n..: 11233056

  • M12, female, A-coded; 5-poles; TPE-S, 300 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11230455

Articolo n..: 11230455

  • M12, female, A-coded; 5-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11231000

Articolo n..: 11231000

  • M12, female, A-coded; 5-poles; TPE-S, 1000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11233057

Articolo n..: 11233057

  • M12, female, A-coded; 5-poles; TPE-S, 1500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11233058

Articolo n..: 11233058

  • M12, female, A-coded; 5-poles; TPE-S, 2000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
LED-Cables with open-ended wires
Cable with open-ended wires – CAM12.A5-11232990 – CAM12.A5-11230975 – CAM12.A5-11232991 – CAM12.A5-11230402 – CAM12.A5-11230976 – CAM12.A5-11232992 – CAM12.A5-11232993 – CAM12.A5-11232994 CAM12.A5-11232990

Articolo n..: 11232990

  • M12, female, A-coded, 5-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A5-11232990 – CAM12.A5-11230975 – CAM12.A5-11232991 – CAM12.A5-11230402 – CAM12.A5-11230976 – CAM12.A5-11232992 – CAM12.A5-11232993 – CAM12.A5-11232994 CAM12.A5-11230975

Articolo n..: 11230975

  • M12, female, A-coded, 5-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A5-11232990 – CAM12.A5-11230975 – CAM12.A5-11232991 – CAM12.A5-11230402 – CAM12.A5-11230976 – CAM12.A5-11232992 – CAM12.A5-11232993 – CAM12.A5-11232994 CAM12.A5-11232991

Articolo n..: 11232991

  • M12, female, A-coded, 5-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A5-11232990 – CAM12.A5-11230975 – CAM12.A5-11232991 – CAM12.A5-11230402 – CAM12.A5-11230976 – CAM12.A5-11232992 – CAM12.A5-11232993 – CAM12.A5-11232994 CAM12.A5-11230402

Articolo n..: 11230402

  • M12, female, A-coded, 5-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A5-11232990 – CAM12.A5-11230975 – CAM12.A5-11232991 – CAM12.A5-11230402 – CAM12.A5-11230976 – CAM12.A5-11232992 – CAM12.A5-11232993 – CAM12.A5-11232994 CAM12.A5-11230976

Articolo n..: 11230976

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A5-11232990 – CAM12.A5-11230975 – CAM12.A5-11232991 – CAM12.A5-11230402 – CAM12.A5-11230976 – CAM12.A5-11232992 – CAM12.A5-11232993 – CAM12.A5-11232994 CAM12.A5-11232992

Articolo n..: 11232992

  • M12, female, A-coded, 5-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A5-11232990 – CAM12.A5-11230975 – CAM12.A5-11232991 – CAM12.A5-11230402 – CAM12.A5-11230976 – CAM12.A5-11232992 – CAM12.A5-11232993 – CAM12.A5-11232994 CAM12.A5-11232993

Articolo n..: 11232993

  • M12, female, A-coded, 5-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A5-11233000 – CAM12.A5-11230978 – CAM12.A5-11233001 – CAM12.A5-11230406 – CAM12.A5-11230979 – CAM12.A5-11233002 – CAM12.A5-11233003 – CAM12.A5-11233004 CAM12.A5-11233000

Articolo n..: 11233000

  • M12, female, A-coded, 5-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A5-11233000 – CAM12.A5-11230978 – CAM12.A5-11233001 – CAM12.A5-11230406 – CAM12.A5-11230979 – CAM12.A5-11233002 – CAM12.A5-11233003 – CAM12.A5-11233004 CAM12.A5-11230978

Articolo n..: 11230978

  • M12, female, A-coded, 5-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A5-11233000 – CAM12.A5-11230978 – CAM12.A5-11233001 – CAM12.A5-11230406 – CAM12.A5-11230979 – CAM12.A5-11233002 – CAM12.A5-11233003 – CAM12.A5-11233004 CAM12.A5-11233001

Articolo n..: 11233001

  • M12, female, A-coded, 5-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A5-11233000 – CAM12.A5-11230978 – CAM12.A5-11233001 – CAM12.A5-11230406 – CAM12.A5-11230979 – CAM12.A5-11233002 – CAM12.A5-11233003 – CAM12.A5-11233004 CAM12.A5-11230406

Articolo n..: 11230406

  • M12, female, A-coded, 5-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A5-11233000 – CAM12.A5-11230978 – CAM12.A5-11233001 – CAM12.A5-11230406 – CAM12.A5-11230979 – CAM12.A5-11233002 – CAM12.A5-11233003 – CAM12.A5-11233004 CAM12.A5-11230979

Articolo n..: 11230979

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A5-11233000 – CAM12.A5-11230978 – CAM12.A5-11233001 – CAM12.A5-11230406 – CAM12.A5-11230979 – CAM12.A5-11233002 – CAM12.A5-11233003 – CAM12.A5-11233004 CAM12.A5-11233002

Articolo n..: 11233002

  • M12, female, A-coded, 5-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A5-11233000 – CAM12.A5-11230978 – CAM12.A5-11233001 – CAM12.A5-11230406 – CAM12.A5-11230979 – CAM12.A5-11233002 – CAM12.A5-11233003 – CAM12.A5-11233004 CAM12.A5-11233003

Articolo n..: 11233003

  • M12, female, A-coded, 5-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233035

Articolo n..: 11233035

  • M12, female, A-coded; 5-poles; TPE-S, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230991

Articolo n..: 11230991

  • M12, female, A-coded; 5-poles; TPE-S, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233036

Articolo n..: 11233036

  • M12, female, A-coded; 5-poles; TPE-S, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230451

Articolo n..: 11230451

  • M12, female, A-coded; 5-poles; TPE-S, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230992

Articolo n..: 11230992

  • M12, female, A-coded; 5-poles; TPE-S, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233037

Articolo n..: 11233037

  • M12, female, A-coded; 5-poles; TPE-S, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233038

Articolo n..: 11233038

  • M12, female, A-coded; 5-poles; TPE-S, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free

In alto