Inductive sensors with the sizes from ø 6.5 mm up to M30 and cubic miniature design for object detection and micrometer-precise measurement of distances.
O200, O300 / O500 and Series 14 light barriers and diffuse sensors in plastic and stainless steel housing - the standard with extra power for your application.
Inductive sensors with the sizes from ø 6.5 mm up to M30 and cubic miniature design for object detection and micrometer-precise measurement of distances.
Measuring distance, displacement and positions with output of distance values and switching signals towards most different surfaces and increased process transparency by secondary data.
The smart profile sensors enable efficient robot fine positioning and inline inspection in many application areas such as assembly handling, logistics, etc.
The PAD20 with IO-Link analysis sensor detects air and gas bubbles in the pipe system indicating imminent emptiness of the container and this way defines the best point in time for container exchange.
Os sensores de deformação DST76 e DST53 oferecem uma maneira barata e simples de encontrar soluções perfeitamente compatíveis por meio de sensores parametrizados de maneira flexível via interface IO-Link.