• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Measurement type
  • Features

Filtrare per caratteristiche

Produktgruppe

Erfassungsbereich

Bauform

Gehäuseausführung

Baugrösse

Anschlussart

Schutzart/Zulassungen

Ausgangsschaltung/Interface

Einsatzgebiet

Einstellbarkeit

Immagine Nome del prodotto Product group Housing Sensing distance max. Measurement type Features
CFDK 25G1125/KS35LN1

Articolo n..: 11076113

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 2 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
CFDK 25G1125/KS35LN3

Articolo n..: 11076114

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
CFDK 25G1125/KS35LN4

Articolo n..: 11076813

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
CFDK 25G1125/KS35LN5

Articolo n..: 11076117

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 12 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
CFDK 25G1125/KS35LN6

Articolo n..: 11076115

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
CFDK 25G1125/LN1

Articolo n..: 11050682

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 2 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
CFDK 25G1125/LN3

Articolo n..: 11050683

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
CFDK 25G1125/LN4

Articolo n..: 11076814

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
CFDK 25G1125/LN5

Articolo n..: 11050685

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 12 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
CFDK 25G1125/LN6

Articolo n..: 11050684

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
CFDK 25G1155/LN2

Articolo n..: 11050686

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 3 mm ±1 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable, L=2 m
  • 10 … 65 °C
  • IP 65
CFDK 25G3125/LN1

Articolo n..: 11093422

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 2 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
CFDK 25G3125/LN3

Articolo n..: 11092584

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
CFDK 25G3125/LN4

Articolo n..: 11093423

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
CFDK 25G3125/LN5

Articolo n..: 11093424

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 12 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
CFDK 25G3125/LN6

Articolo n..: 11092585

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65

Non hai trovato quello che cercavi?

In alto