• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Measurement type
  • Features

Filter by attributes

Produktgruppe

Erfassungsbereich

Bauform

Gehäuseausführung

Baugrösse

Anschlussart

Schutzart/Zulassungen

Ausgangsschaltung/Interface

Einsatzgebiet

Einstellbarkeit

Image Product name Product group Housing Sensing distance max. Measurement type Features
PL240-140T54.CV0200.00

Article no.: 11722484

Product group
  • Capacitive proximity sensors
Housing
  • 40 mm x 40 mm
  • Adhesion compensation
  • Flush with container outer wall
Sensing distance max.
  • 6 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 4 x 0,14, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
PL240-140T54.UV0020.00

Article no.: 11265318

Product group
  • Capacitive proximity sensors
Housing
  • 40 mm x 40 mm
  • Adhesion compensation
  • Flush with container outer wall
Sensing distance max.
  • 6 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 67
Inquire
PL240-140T54.WV0020.00

Article no.: 11265331

Product group
  • Capacitive proximity sensors
Housing
  • 40 mm x 40 mm
  • Adhesion compensation
  • Flush with container outer wall
Sensing distance max.
  • 6 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M12, L=200 mm
  • -25 … 60 °C
  • IP 67
Inquire
CFAK 18N1100

Article no.: 11001673

Product group
  • Capacitive proximity sensors
  • in direct media contact
Housing
  • 18 mm x 63.5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Inquire
CFAK 18N1200

Article no.: 11001668

Product group
  • Capacitive proximity sensors
  • in direct media contact
Housing
  • 18 mm x 63.5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Inquire
CFAK 18N3100

Article no.: 11001674

Product group
  • Capacitive proximity sensors
  • in direct media contact
Housing
  • 18 mm x 63.5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Inquire
CFAK 18N3200

Article no.: 11001669

Product group
  • Capacitive proximity sensors
  • in direct media contact
Housing
  • 18 mm x 63.5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Inquire
CFAK 18P1100

Article no.: 10165163

Product group
  • Capacitive proximity sensors
  • in direct media contact
Housing
  • 18 mm x 63.5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Inquire
CFAK 18P1200

Article no.: 11001670

Product group
  • Capacitive proximity sensors
  • in direct media contact
Housing
  • 18 mm x 63.5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Inquire
CFAK 18P3100

Article no.: 11001672

Product group
  • Capacitive proximity sensors
  • in direct media contact
Housing
  • 18 mm x 63.5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Inquire
CFAK 18P3200

Article no.: 11001671

Product group
  • Capacitive proximity sensors
  • in direct media contact
Housing
  • 18 mm x 63.5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Inquire
CFAM 12N1600

Article no.: 10119679

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 60 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Inquire
CFAM 12N1600/S14

Article no.: 10119689

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 76 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Inquire
CFAM 12N3600

Article no.: 10119682

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 60 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Inquire
CFAM 12N3600/S14

Article no.: 10119688

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 76 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Inquire
CFAM 12P1600

Article no.: 10236343

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 60 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Inquire
CFAM 12P1600/S14

Article no.: 10236345

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 76 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Inquire
CFAM 12P3600

Article no.: 10238060

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 60 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Inquire
CFAM 12P3600/S14

Article no.: 10119690

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 76 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Inquire
CFAM 18N1600

Article no.: 10119685

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 64 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Inquire
CFAM 18N1600/S14

Article no.: 10119696

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 78.5 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Inquire
CFAM 18N3600

Article no.: 10119686

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 64 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Inquire
CFAM 18N3600/S14

Article no.: 10119695

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 78.5 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Inquire
CFAM 18P1600

Article no.: 10236458

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 64 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Inquire
CFAM 18P1600/S14

Article no.: 10236459

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 78.5 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Inquire
CFAM 18P3600

Article no.: 10119693

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 64 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Inquire
CFAM 18P3600/S14

Article no.: 10119694

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 78.5 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Inquire
CFDK 25G1125/KS35LN1

Article no.: 11076113

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52.4 mm
  • plastic
  • Flush
Sensing distance max.
  • 2 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
Inquire
CFDK 25G1125/KS35LN3

Article no.: 11076114

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52.4 mm
  • plastic
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
Inquire
CFDK 25G1125/KS35LN4

Article no.: 11076813

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52.4 mm
  • plastic
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
Inquire

Did not find what you were looking for?

To the top