• Image
  • Product name
  • FS-Range
  • Initial accuracy
  • Temperature stability

Filter by attributes

Prozessanschluss

Konformität und Zulassungen

IO-Link 1.1

Anwendungen

FS-Range

Initialgenauigkeit

Messzelle

Temperaturstabilität

Anstiegszeit (10 … 90 %)

Maximale Medientemperatur

Umgebungs Extremtemperatur

Max. Turn-Down-Verhältnis

Schaltausgang

Anzeige

Absoulte pressure measurement

Image Product name FS-Range Initial accuracy Temperature stability
CombiPress PFMH FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • Minimal (up to 500 mbar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
Inquire
CombiPress PFMN FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • High (up to 400 bar)
  • Minimal (up to 500 mbar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
Inquire
PBMH FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • Minimal (up to 500 mbar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
Inquire
PBMH autoclavable FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • Minimal (up to 500 mbar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
Inquire
PP20H FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • Minimal (up to 500 mbar)
Initial accuracy
  • ≤ 0.5 - 0.7 % FS
  • ≤ 0.1 % FS
Temperature stability
  • stable (from 0.2 % FS / 10 K)
Inquire
PBMN flush FS-Range
  • Minimal (up to 500 mbar)
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • High (up to 400 bar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
Inquire
PP56H
Inquire

Did not find what you were looking for?

To the top