• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Produktgruppe

Erfassungsbereich

Lichtquelle

Laserklasse

Anschlussart

Ausgangsschaltung/Interface

Bauform

Baugrösse

Gehäuseausführung

Schutzart/Zulassungen

Einstellbarkeit

Abstand Fokus

Strahlform

Besondere Eigenschaften

Image Product name Product group Housing Sensing distance max. Features
OC50.CC-QL1T.72O

Article no.: 11224569

Product group
  • Diffuse contrast sensors
Housing
  • 31 mm x 53 mm
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • PNP
  • NPN
  • Connector M12 4 pin
  • -10 … 55 °C
  • IP 67
Inquire
OC60.CC-DLMT.7AF

Article no.: 11224598

Product group
  • Diffuse contrast sensors
Housing
  • 31.9 mm x 60.2 mm
  • metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • Push-pull
  • Analog 0 ... 5 VDC, 2,2 V on white target 90% ± 10%
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Inquire
OC60.CC-DLMT.7AF/E030

Article no.: 11224599

Product group
  • Diffuse contrast sensors
Housing
  • 31.9 mm x 60.2 mm
  • metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • Push-pull
  • Analog 0 ... 5 VDC, 2,2 V on white target 90% ± 10%
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Inquire
OC60.CU-DLMT.7AF

Article no.: 11224549

Product group
  • Diffuse contrast sensors
Housing
  • 31.9 mm x 60.2 mm
  • metal
Sensing distance max.
  • 10 mm … 20 mm
Features
  • UV LED
  • PNP
  • NPN
  • Analog 0,75 ... 5,5 VDC
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Inquire
OC60.CU-DLMT.7AF/H012

Article no.: 11224610

Product group
  • Diffuse contrast sensors
Housing
  • 31.9 mm x 60.2 mm
  • metal
Sensing distance max.
  • 20 mm … 40 mm
Features
  • UV LED
  • PNP
  • NPN
  • Analog 0,75 ... 5,5 VDC
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Inquire
OC60.CU-DLMT.7AF/H013

Article no.: 11224611

Product group
  • Diffuse contrast sensors
Housing
  • 31.9 mm x 60.2 mm
  • metal
Sensing distance max.
  • 30 mm … 50 mm
Features
  • UV LED
  • PNP
  • NPN
  • Analog 0,75 ... 5,5 VDC
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Inquire
OC60D.CC-NW1B.7AF

Article no.: 11224548

Product group
  • Diffuse contrast sensors
  • Display
  • Optional color mode
Housing
  • 31.9 mm x 60.2 mm
  • metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • NPN
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Inquire
OC60D.CC-PW1B.7AF

Article no.: 11224547

Product group
  • Diffuse contrast sensors
  • Display
  • Optional color mode
Housing
  • 31.9 mm x 60.2 mm
  • metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • PNP
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Inquire
OC60J.CC-PW1B.7AF

Article no.: 11224600

Product group
  • Diffuse contrast sensors
  • Low jitter
Housing
  • 31.9 mm x 60.2 mm
  • metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • PNP
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Inquire
OC60J.CC-PW1B.7AF/E030

Article no.: 11224602

Product group
  • Diffuse contrast sensors
  • Low jitter
Housing
  • 31.9 mm x 60.2 mm
  • metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • PNP
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Inquire
OZDM 16P1901

Article no.: 10123266

Product group
  • Diffuse contrast sensors
Housing
  • 15.4 mm x 50 mm
  • metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • PNP / analog 4 ... 20 mA
  • Cable 4 pin, 2 m
  • -10 … 50 °C
  • IP 67
Inquire
OZDM 16P1901/S14

Article no.: 10119432

Product group
  • Diffuse contrast sensors
Housing
  • 15.4 mm x 50 mm
  • metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • PNP / analog 4 ... 20 mA
  • Connector M12 4 pin
  • -10 … 50 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top