• Image
  • Product name
  • Product group
  • Design
  • Housing
  • Features

Filter by attributes

Funktion

Lichtleiterkopf

Baugrösse

Material (Kopf)

Material (Lichtleiter)

Besondere Eigenschaften

Arbeitstemperatur

Image Product name Product group Design Housing Features
FSA 200C1Y00

Article no.: 10135339

Product group
  • Fiber optic cables
  • Through beam sensor
Design
  • Cylindrical threaded (axial)
Housing
  • 4 mm x 14 mm
  • Stainless steel
Features
  • -30 … 105 °C
Inquire
FSC 200C4Y00

Article no.: 10135349

Product group
  • Fiber optic cables
  • Through beam sensor
Design
  • Cylindrical smooth (radial)
Housing
  • 4.7 mm x 15.8 mm
  • Stainless steel
Features
  • -30 … 70 °C
Inquire
FSL 500C6Y00

Article no.: 10146556

Product group
  • Fiber optic cables
  • Through beam sensor (liquid level sensor)
Design
  • Flat
Housing
  • 32 mm x 28 mm
  • plastic
  • PC
Features
  • -30 … 70 °C
Inquire
FUA 200C1Y00

Article no.: 10135298

Product group
  • Fiber optic cables
  • Diffuse sensors
Design
  • Cylindrical threaded (axial)
Housing
  • 6 mm x 20 mm
  • Stainless steel
Features
  • -30 … 105 °C
Inquire
FUB 200C1Y00

Article no.: 10135299

Product group
  • Fiber optic cables
Design
  • Cylindrical threaded (axial)
Housing
  • 6 mm x 17 mm
  • Stainless steel
Features
  • -60 … 150 °C
Inquire
FUC 200C2Y00

Article no.: 10135312

Product group
  • Fiber optic cables
  • Diffuse sensors
Design
  • Cylindrical smooth (axial)
Housing
  • 6 mm x 16 mm
  • Stainless steel
Features
  • -30 … 70 °C
Inquire
FUL 200D2Y00

Article no.: 10135334

Product group
  • Fiber optic cables
  • Diffuse sensors (liquid level sensor)
Design
  • Cylindrical smooth (axial)
Housing
  • 4 mm x 15 mm
  • plastic
  • PFA
Features
  • -30 … 105 °C
Inquire

Did not find what you were looking for?

To the top