Induktive Sensoren mit den Baugrössen ø 6,5 mm bis M30 und quaderförmiger Miniaturbauform zur Objekterkennung und mikrometergenauen Messung von Distanzen.
O200, O300 / O500 und Serie 14 Lichtschranken und Lichttaster im Kunststoff- und Edelstahlgehäuse – der Standard mit extra Leistung für Ihre Anwendung.
Inductive sensors with the sizes from ø 6.5 mm up to M30 and cubic miniature design for object detection and micrometer-precise measurement of distances.
Measuring distance, displacement and positions with output of distance values and switching signals towards most different surfaces and increased process transparency by secondary data.
The smart profile sensors enable efficient robot fine positioning and inline inspection in many application areas such as assembly handling, logistics, etc.
The PAD20 with IO-Link analysis sensor detects air and gas bubbles in the pipe system indicating imminent emptiness of the container and this way defines the best point in time for container exchange.
The DAB10 measurement amplifier is available in a purely IO-Link version as well as in a dual channel version with voltage or current output and a digital IO-Link interface. All three versions are equipped with two additional I/Os that can be used as switching outputs or for additional digital data.
Strain sensors DST76 and DST53 offer an inexpensive and simple way to find perfectly matched solutions through flexibly parameterized sensors via IO-Link interface.