• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Range of switching speed
  • Switching outputs

Filter by attributes

Baugrösse (Flansch)

Vollwelle

Hohlwelle

Schaltdrehzahlbereich

Schaltausgänge

Anschluss

Schutzart EN 60529

Image Product name Size (flange) Shaft type Range of switching speed Switching outputs
FS 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed
  • 850...4500 rpm
Switching outputs
  • 1 output, speed control
Inquire
HOG 86 + FSL Size (flange)
  • ø105 mm
Shaft type
  • ø16 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Inquire
POG 86 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Inquire
POG 9 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Inquire
POG 90 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Inquire
HOG 10 + FSL Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Inquire
POG 10 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Inquire
HOG 11 + FSL Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Inquire
POG 11 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Inquire
TDP 0,09 + FSL Size (flange)
  • ø85 mm
Shaft type
  • ø6 mm solid shaft
Inquire
TDP 0,2 + FSL, TDPZ 0,2 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Inquire

Did not find what you were looking for?

To the top