Technical data
Technische Daten - elektrisch
Störfestigkeit
  • EN 61000-6-2
Störaussendung
  • EN 61000-6-3
Zulassung
  • CE
Technische Daten - elektrisch (Drehgeber)
Betriebsspannung
  • 9...30 VDC; 5 VDC ±5 %
Betriebsstrom ohne Last
  • ≤100 mA
Impulse pro Umdrehung
  • 1024 … 10000
Phasenverschiebung
  • 90 ° ±8°
Tastverhältnis
  • 44…56 %
Referenzsignal
  • Nullimpuls, Breite 90°
Ausgabefrequenz
  • ≤250 kHz
Ausgangssignale
  • K1, K2, K0 + invertierte
Ausgangsstufen
  • HTL
  • TTL/RS422
Abtastprinzip
  • Optisch
Technische Daten - elektrisch (Drehzahlschalter)
Schaltgenauigkeit
  • ± 4 % (≤1500 U/min)
  • ± 2 % (>1500 U/min)
Schalthysterese
  • = 30 % der Schaltdrehzahl
Schaltausgänge
  • 1 Ausgang, drehzahlgesteuert
Ausgangsschaltleistung
  • ≤6 A / 250 VAC; ≤1 A / 48 VDC
  • (EAC: <50 VAC / 75 VDC)
Minimaler Schaltstrom
  • 100 mA
Schaltverzögerung
  • ≤40 ms
Technical data - mechanical design
Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Admitted shaft load
  • ≤250 N axial
  • ≤350 N radial
Flange
  • EURO flange B10
Protection EN 60529
  • IP 66
Operating speed
  • ≤6000 rpm
Range of switching speed (ns)
  • 650...6000 rpm
Operating torque typ.
  • 3 Ncm
Rotor moment of inertia
  • 320 gcm²
Material
  • Housing: aluminium die-cast
  • Shaft: stainless steel
Operating temperature
  • -20...+85 °C
Resistance
  • IEC 60068-2-6
  • Vibration 5 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 50 g, 11 ms
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions C4 according to ISO 12944-2
Connection
  • 2x terminal box
Weight approx.
  • 2.6 kg

Downloads
Data sheet
Operating Manual
Declaration of conformity

Accessories
Mounting accessories
Spring disk coupling K 35 (shaft ø6...12 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible
Spring disk coupling K 50 (shaft ø11...16 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible
The selected altAttribute does not exist! Spring disk coupling K60 WD 11PF4 + 12PF4
For encoder with solid shaft

Article no.: 11064874

  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Form-fit connection thanks to keyway
Connectors and cables
Sensor cable for encoders HEK 8

The sensor cable HEK 8 is a proven industrial product designed to match high demands. It is halogen free and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL 20233. The cable can be supplied in any length and pre-fitted with various connectors.


To the top