Product portfolio
The selected altAttribute does not exist!

For cramped spaces

O300

  • 12.9 mm wide
  • Short response times of < 0.1 ms 
  • Point and line versions
  • Seven different sensor principles
  • IO-Link – Industry 4.0 and IoT-ready
Open in product selector
The selected altAttribute does not exist!

For long ranges

O500

  • Sensing range up to 25 m
  • Compact 18 mm wide
  • Short response times of < 0.25 ms 
  • Seven different sensor principles
  • IO-Link – Industry 4.0 and IoT-ready
Open in product selector
The selected altAttribute does not exist!

IO-Link

O300/O500, OT300/OT500

  • Industry 4.0 and IIoT-ready
  • Enhanced configuration options
  • Automated configuration for fast format changes
  • Additional data for process optimization
  • Distance measurement via IO-Link
Open in product selector
The selected altAttribute does not exist!

Transparent detection

O300/O500

  • Detection of transparent objects of any shape or structure
  • Short response times of < 0.25 ms
  • 1 m range without reflector (SmartReflect)
  • Retro-reflective light barriers up to 7 m range
  • IO-Link – Industry 4.0 and IoT-ready
Open in product selector
The selected altAttribute does not exist!

Robust washdown design

O300/O500

  • Stainless steel housing with IP 69K
  • Long-term sealing thanks to proTect+
  • Resistant to chemicals – Ecolab tested
  • IO-Link – Industry 4.0 and IoT-ready
Open in product selector
The selected altAttribute does not exist!

Hygienic design

O300/O500

  • Sensors for food & beverage industry
  • Based on EHEDG, FDA-compliant, Ecolab tested
  • Stainless steel housing IP 69K
  • Long-term sealing thanks to proTect+
  • IO-Link – Industry 4.0 and IIoT-ready
Open in product selector
The selected altAttribute does not exist!

Universal element for attachment to system profiles

  • Rods in various lengths with and without jig for mounting plate
  • Mounting base for attachment to standard profiles
  • Cross connector for better flexibility
  • Mounting plates for various sensors
Open in product selector

Videos / Tutorials
         

Your benefits
Photoelectric sensors – O300/O500  – Your benefits
  • 2500 sensor variants to simply solve your application best
    • 4 light sources: standard LED, Baumer PinPoint LED, infrared LED or laser with 0.1 mm precision laser beam
    • Two housing sizes
    • Seven sensing principles
    • Plastic or stainless steel sensors in hygiene or washdown design
    • Detection of transparent objects up to one meter without reflector
  • process safety through enhanced performance reserves
    • Powerful ALINE CMOS Opto-ASIC processors
    • Complex optical measuring technology
    • High MTTF values and intelligent evaluation algorithms
    • Fast response times of < 0.1 ms for dynamic applications
  • Easy implementation and operation
    • Standardized housing in OneBox design
    • qTarget aligned light beam
    • Safe and wear-free qTeach or 1-step teach-in procedure
  • industry 4.0 and IIoT-ready
    • IO-Link interface for enhanced configuration options
    • Automated configuration
    • Optimization of processes by means of additional data

Applications

Technology
Photoelectric sensors – O300/O500  – Technology

Downloads
Brochures / Catalogs


To the top